30/13.3,1800/1200,TEAO,405TV,3/60/460
30/13.3,1800/1200,TEAO,405TV,3/60/460
Part#: 405TTTS17205
Catalog#: 405TTTS17205
Weight: 1160 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 30,13.30 Hp |
Output KW | Output KW: 22.4 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1780,1185 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 405TV | Enclosure | Enclosure: Totally Enclosed Air Over |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 87.5 % |
Ambient Temperature | Ambient Temperature: 90 °C | Frequency | Frequency: 60 Hz |
Current | Current: 35.5,16.8 A | Power Factor | Power Factor: 90 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: 2VT | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6316 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6313 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 2 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4//6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .4 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Shaft Up | Drive End Bearing | Drive End Bearing: Ball / Heat Stabilized |
Opp Drive End Bearing | Opp Drive End Bearing: Ball / Heat Stabilized | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: W8 |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TV |
Current | Current: 35.5 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1780 rpm | Connection Drawing | Connection Drawing: A-EE7317H |
Outline Drawing | Outline Drawing: B-SS555584-1675 | Voltage | Voltage: 460 V |
Output KW | Output KW: 22.4 kW | Output HP | Output HP: 30 Hp |
Frame Size | Frame Size: 405 | Efficiency | Efficiency: 87.5 % |
Weight | Weight: 1160.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 9.60 | 25%: 13.60 | 50%: 20.00 | 75%: 27.30 | 100%: 35.50 | 115%: 40.50 | 125%: 44.00 |
% of Rated Load: Rated Output (KW) | 0%: 2.40 | 25%: 7.40 | 50%: 13.30 | 75%: 19.30 | 100%: 25.60 | 115%: 29.30 | 125%: 32.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 75.5 | 50%: 84.5 | 75%: 86.5 | 100%: 87.5 | 115%: 87.5 | 125%: 87.5 |
% of Rated Load: Power Factor (%) | 0%: 20.5 | 25%: 68.0 | 50%: 83.0 | 75%: 88.0 | 100%: 90.0 | 115%: 90.5 | 125%: 90.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,790 | 75%: 1,785 | 100%: 1,780 | 115%: 1,778 | 125%: 1,775 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 0.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 22.00 | 50%: 44.00 | 75%: 66.00 | 100%: 88.00 | 115%: 102.00 | 125%: 111.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 230.00 | Current (%): 648.0 | Torque (ft-lbs): 130.00 | Torque (%): 148.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 36.0 | Rated Output (Hp): 30.00 |
Curvepoint: Break-Down | Current (Amps): 133.00 | Current (%): 375.0 | Torque (ft-lbs): 220.00 | Torque (%): 250.0 | Speed (RPM): 1,710 | Rated Output (KW): | Power Factor (%): 72.0 | Rated Output (Hp): 30.00 |
Efficiency
Information not available at the moment. Please check back later!