100,1200,TEFC,444T,3/60/575
100,1200,TEFC,444T,3/60/575
Part#: 444THFCD39076
Catalog#: 444THFCD39076
Weight: 2705 lb
Your Price: Login is Required
Specifications
Shaft Diameter | Shaft Diameter: 3.375 in |
Connection Drawing | Connection Drawing: EE7300 | Outline Drawing | Outline Drawing: SS557668 |
Packaged Length | Packaged Length: 82.00 IN | Weight | Weight: 2705.00 LB |
Packaged Width | Packaged Width: 68.00 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 62.00 IN |
Efficiency
Information not available at the moment. Please check back later!