Inverter (Vector) Duty Motor

Blue Max® Inverter (Vector) Duty Motor - 444THFCD8384

Part#: 444THFCD8384

Catalog#: Y589A

Model#: 444THFCD8384AA

Weight: 1730 lb

List Price: $44,061.00

Key Features


  • IP-55 Cast Iron, MaxGuard® inverter rated insulation system exceeds NEMA MG1 Part 31. No lead lengths restrictions on 460V systems or less (as noted)
  • BCP™ Bearing Current Protection with SGR Shaft Grounding Ring Inside Motor
  • 2000:1 Constant torque operation from 0 to base speed on vector drive
  • Constant Horsepower operation up to 1.5 times base RPM
  • MAX GUARD® Class H insulation system
  • Normally closed thermostats (one per phase, Class F), Modifications and Kits are available
  • Double-shielded ball bearings
  • 40°C Ambient 1.0SF inverter power
  • Provisions Only for Encoder
  • UL Recognized, CSA Certified, and CE Mark

Specifications


Packaged Length Packaged Length: 64.00 IN Weight Weight: 1730.00 LB
UPC UPC: 722856207067 Packaged Width Packaged Width: 42.00 IN
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 35.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 40.00 25%: 48.00 50%: 66.00 75%: 88.50 100%: 114.00 115%: 130.00 125%: 141.50
% of Rated Load: Rated Output (KW) 0%: 1.38 25%: 20.20 50%: 39.20 75%: 58.50 100%: 78.20 115%: 90.20 125%: 98.20
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 92.5 50%: 94.8 75%: 95.4 100%: 95.0 115%: 95.0 125%: 94.8
% of Rated Load: Power Factor (%) 0%: 4.0 25%: 52.5 50%: 74.0 75%: 82.5 100%: 85.0 115%: 86.5 125%: 86.0
% of Rated Load: Speed (RPM) 0%: 1,200 25%: 1,198 50%: 1,195 75%: 1,192 100%: 1,190 115%: 1,188 125%: 1,185
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 65.0 115%: 0.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 109.50 50%: 220.00 75%: 330.00 100%: 441.00 115%: 508.00 125%: 552.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Break-Down Current (Amps): 484.00 Current (%): 425.0 Torque (ft-lbs): 1,272.00 Torque (%): 288.0 Speed (RPM): 1,135 Rated Output (KW): 0.00 Power Factor (%): 65.0 Rated Output (Hp): 100.00
Curvepoint: Locked-Rotor Current (Amps): 955.00 Current (%): 838.0 Torque (ft-lbs): 1,012.00 Torque (%): 229.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 35.5 Rated Output (Hp): 100.00
Curvepoint: Full Load Current (Amps): 114.00 Current (%): 100.0 Torque (ft-lbs): 441.00 Torque (%): 100.0 Speed (RPM): 1,190 Rated Output (KW): 0.00 Power Factor (%): 85.0 Rated Output (Hp): 100.00

Efficiency


Information not available at the moment. Please check back later!