Inverter (Vector) Duty Motor, 100 HP, 3 Ph, 60 Hz, 230/460 V, 1200 RPM, 444TC Frame, TEBC-AXIAL

Blue Max® Inverter (Vector) Duty Motor, 100 HP, 3 Ph, 60 Hz, 230/460 V, 1200 RPM, 444TC Frame, TEBC-AXIAL - 444THFCD8384
Part#: 444THFCD8384
Catalog#: Y589A
Model#: 444THFCD8384AA
Weight: 1730 lb
List Price: $44,061.00
Your Price: Login is Required
Key Features
- IP-55 Cast Iron, MaxGuard® inverter rated insulation system exceeds NEMA MG1 Part 31. No lead lengths restrictions on 460V systems or less (as noted)
- BCP™ Bearing Current Protection with SGR Shaft Grounding Ring Inside Motor
- 2000:1 Constant torque operation from 0 to base speed on vector drive
- Constant Horsepower operation up to 1.5 times base RPM
- MAX GUARD® Class H insulation system
- Normally closed thermostats (one per phase, Class F), Modifications and Kits are available
- Double-shielded ball bearings
- 40°C Ambient 1.0SF inverter power
- Provisions Only for Encoder
- UL Recognized, CSA Certified, and CE Mark
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 100 Hp |
| Output KW | Output KW: 75 kW | Voltage | Voltage: 230/460 V |
| Speed | Speed: 1190 rpm | Service Factor | Service Factor: 1 |
| Frame | Frame: 444TC | Thermal Protection | Thermal Protection: Thermostat |
| Efficiency | Efficiency: 95 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 228.0/114.0 A |
| Power Factor | Power Factor: 85 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: H | Design Code | Design Code: INV |
| KVA Code | KVA Code: J | Drive End Bearing Size | Drive End Bearing Size: 6319 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6317 | Enclosure | Enclosure: Totally Enclosed Blower cooled - Axial |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 55 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
| Poles | Poles: 6 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .0495 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 3.375 in |
| Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable | Inverter Load | Inverter Load: Constant 2000:1 |
| Output HP | Output HP: 100 Hp | Output KW | Output KW: 75 kW |
| Frame Size | Frame Size: 444 | Frame Suffix | Frame Suffix: TC |
| Synchronous RPM | Synchronous RPM: 1200 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Current | Current: 228.0/114.0 A |
| Efficiency | Efficiency: 95 % | Service Factor | Service Factor: 1 |
| Speed | Speed: 1190 rpm | Connection Drawing | Connection Drawing: EE7308T |
| Outline Drawing | Outline Drawing: SS621115 | Packaged Length | Packaged Length: 64.00 IN |
| Weight | Weight: 1730.00 LB | UPC | UPC: 722856207067 |
| Packaged Width | Packaged Width: 42.00 IN | HTC | HTC: 8501.53.4080 |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 35.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 40.00 | 25%: 48.00 | 50%: 66.00 | 75%: 88.50 | 100%: 114.00 | 115%: 130.00 | 125%: 141.50 |
| % of Rated Load: Rated Output (KW) | 0%: 1.38 | 25%: 20.20 | 50%: 39.20 | 75%: 58.50 | 100%: 78.20 | 115%: 90.20 | 125%: 98.20 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 92.5 | 50%: 94.8 | 75%: 95.4 | 100%: 95.0 | 115%: 95.0 | 125%: 94.8 |
| % of Rated Load: Power Factor (%) | 0%: 4.0 | 25%: 52.5 | 50%: 74.0 | 75%: 82.5 | 100%: 85.0 | 115%: 86.5 | 125%: 86.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,198 | 50%: 1,195 | 75%: 1,192 | 100%: 1,190 | 115%: 1,188 | 125%: 1,185 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 0.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 109.50 | 50%: 220.00 | 75%: 330.00 | 100%: 441.00 | 115%: 508.00 | 125%: 552.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 955.00 | Current (%): 838.0 | Torque (ft-lbs): 1012.00 | Torque (%): 229.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 35.5 | Rated Output (Hp): 100.00 |
| Curvepoint: Break-Down | Current (Amps): 484.00 | Current (%): 425.0 | Torque (ft-lbs): 1272.00 | Torque (%): 288.0 | Speed (RPM): 1,135 | Rated Output (KW): 0.00 | Power Factor (%): 65.0 | Rated Output (Hp): 100.00 |
| Curvepoint: Full Load | Current (Amps): 114.00 | Current (%): 100.0 | Torque (ft-lbs): 441.00 | Torque (%): 100.0 | Speed (RPM): 1,190 | Rated Output (KW): 0.00 | Power Factor (%): 85.0 | Rated Output (Hp): 100.00 |
Efficiency
Information not available at the moment. Please check back later!



