Fire Pump Motor, 200 HP, 3 Ph, 60 Hz, 575 V, 444TS Frame, DP
Fire Pump Motor, 200 HP, 3 Ph, 60 Hz, 575 V, 444TS Frame, DP - 444TSTDCD4002
Part#: 444TSTDCD4002
Catalog#: U1127A
List Price: $18,882.00
Your Price: Login is Required
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 200 Hp |
| Output KW | Output KW: 149 kW | Voltage | Voltage: 575 V |
| Speed | Speed: 3575 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 444TS | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 94.5 % | Ambient Temperature | Ambient Temperature: 50 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 174 A |
| Power Factor | Power Factor: 90.9 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6314 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6314 | Enclosure | Enclosure: Drip Proof |
| UL | UL: Listed | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 23 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Part Wdg Start & Wye Start Delta Run |
| Poles | Poles: 2 | Rotation | Rotation: Selective Clockwise |
| Resistance Main | Resistance Main: .0377 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: TS | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
| Output HP | Output HP: 200 Hp | Output KW | Output KW: 149 kW |
| Frame Size | Frame Size: 444 | Frame Suffix | Frame Suffix: TS |
| Frequency | Frequency: 60 Hz | Voltage | Voltage: 575 V |
| Current | Current: 174 A | Efficiency | Efficiency: 94.5 % |
| Service Factor | Service Factor: 1.15 | Speed | Speed: 3575 rpm |
| Connection Drawing | Connection Drawing: EE7300BH | Outline Drawing | Outline Drawing: SS620991 |
| Country of Origin | Country of Origin: Mexico |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 41.20 | 25%: 59.20 | 50%: 92.80 | 75%: 132.00 | 100%: 174.40 | 115%: 201.60 | 125%: 220.40 |
| % of Rated Load: Rated Output (KW) | 0%: 2.92 | 25%: 40.57 | 50%: 78.93 | 75%: 118.05 | 100%: 158.06 | 115%: 182.57 | 125%: 199.14 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.9 | 50%: 94.5 | 75%: 94.8 | 100%: 94.5 | 115%: 94.0 | 125%: 93.7 |
| % of Rated Load: Power Factor (%) | 0%: 7.1 | 25%: 68.9 | 50%: 85.3 | 75%: 89.8 | 100%: 90.9 | 115%: 90.8 | 125%: 90.6 |
| % of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,594 | 50%: 3,588 | 75%: 3,582 | 100%: 3,575 | 115%: 3,571 | 125%: 3,568 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 90.0 | 125%: 110.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 73.00 | 50%: 146.00 | 75%: 220.00 | 100%: 294.00 | 115%: 338.00 | 125%: 368.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Pull-Up | Current (Amps): 1,100.00 | Current (%): 504.0 | Torque (ft-lbs): 330.00 | Torque (%): 113.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 200.00 |
| Curvepoint: Full Load | Current (Amps): 218.00 | Current (%): 100.0 | Torque (ft-lbs): 293.00 | Torque (%): 100.0 | Speed (RPM): 3,575 | Rated Output (KW): 0.00 | Power Factor (%): 90.9 | Rated Output (Hp): 200.00 |
| Curvepoint: 1/3 | Current (Amps): 1,200.00 | Current (%): 550.0 | Torque (ft-lbs): 340.00 | Torque (%): 116.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 200.00 |
| Curvepoint: 2/3 | Current (Amps): 1,000.00 | Current (%): 459.0 | Torque (ft-lbs): 400.00 | Torque (%): 137.0 | Speed (RPM): 2,400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 200.00 |
| Curvepoint: Break-Down | Current (Amps): 750.00 | Current (%): 344.0 | Torque (ft-lbs): 665.00 | Torque (%): 227.0 | Speed (RPM): 3,468 | Rated Output (KW): 0.00 | Power Factor (%): 67.0 | Rated Output (Hp): 200.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 1,350.00 | Current (%): 619.0 | Torque (ft-lbs): 403.00 | Torque (%): 138.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 31.0 | Rated Output (Hp): 200.00 |
| Curvepoint: No Load | Current (Amps): 51.60 | Current (%): 24.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.00 | Power Factor (%): 7.1 | Rated Output (Hp): 200.00 |
Efficiency
Information not available at the moment. Please check back later!