200,3600,DP,444TS,3/60/230 YD
200,3600,DP,444TS,3/60/230 YD
Part#: 444TSTDS14301
Catalog#: 444TSTDS14301
Weight: 1338 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 200 Hp |
Output KW | Output KW: 149 kW | Voltage | Voltage: 230 V |
Speed | Speed: 3565 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 444TS | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 94.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 450 A |
Power Factor | Power Factor: 88.5 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: F | Drive End Bearing Size | Drive End Bearing Size: 6313 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6313 | Enclosure | Enclosure: Drip Proof |
UL | UL: No | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Wye Start Delta Run |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .026 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 200 Hp | Output KW | Output KW: 149 kW |
Frame Size | Frame Size: 444 | Frame Suffix | Frame Suffix: TS |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 230 V |
Current | Current: 450 A | Efficiency | Efficiency: 94.5 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 3565 rpm |
Connection Drawing | Connection Drawing: A-EE7340 | Outline Drawing | Outline Drawing: B-SS509829-1850 |
Weight | Weight: 1338.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 110.00 | 25%: 158.00 | 50%: 242.00 | 75%: 342.00 | 100%: 450.00 | 115%: 520.00 | 125%: 570.00 |
% of Rated Load: Rated Output (KW) | 0%: 5.00 | 25%: 41.50 | 50%: 79.50 | 75%: 119.00 | 100%: 158.00 | 115%: 182.00 | 125%: 199.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 90.2 | 50%: 93.6 | 75%: 94.5 | 100%: 94.5 | 115%: 94.1 | 125%: 93.6 |
% of Rated Load: Power Factor (%) | 0%: 9.5 | 25%: 65.5 | 50%: 82.5 | 75%: 87.5 | 100%: 88.5 | 115%: 88.5 | 125%: 88.5 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,595 | 50%: 3,585 | 75%: 3,575 | 100%: 3,565 | 115%: 3,555 | 125%: 3,550 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 40.0 | 115%: 50.0 | 125%: 60.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 73.00 | 50%: 146.00 | 75%: 220.00 | 100%: 295.00 | 115%: 340.00 | 125%: 370.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 1,150.00 | Current (%): 511.0 | Torque (ft-lbs): 340.00 | Torque (%): 115.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 200.00 |
Curvepoint: Full Load | Current (Amps): 225.00 | Current (%): 100.0 | Torque (ft-lbs): 295.00 | Torque (%): 100.0 | Speed (RPM): 3,565 | Rated Output (KW): | Power Factor (%): 88.5 | Rated Output (Hp): 200.00 |
Curvepoint: 2/3 | Current (Amps): 950.00 | Current (%): 422.0 | Torque (ft-lbs): 425.00 | Torque (%): 144.0 | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 200.00 |
Curvepoint: Pull-Up | Current (Amps): 1,050.00 | Current (%): 467.0 | Torque (ft-lbs): 375.00 | Torque (%): 127.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 200.00 |
Curvepoint: Break-Down | Current (Amps): 775.00 | Current (%): 350.0 | Torque (ft-lbs): 700.00 | Torque (%): 235.0 | Speed (RPM): 3,450 | Rated Output (KW): | Power Factor (%): 72.0 | Rated Output (Hp): 200.00 |
Curvepoint: Locked-Rotor | Current (Amps): 1,375.00 | Current (%): 610.0 | Torque (ft-lbs): 375.00 | Torque (%): 126.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 28.0 | Rated Output (Hp): 200.00 |
Curvepoint: No Load | Current (Amps): 55.00 | Current (%): 24.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): 9.5 | Rated Output (Hp): 200.00 |
Efficiency
Information not available at the moment. Please check back later!