150,3000,DP,444TS,3/50/415PWS&YD
150,3000,DP,444TS,3/50/415PWS&YD
Part#: 444TSTDS14307
Catalog#: 444TSTDS14307
Weight: 1325 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 150 Hp |
Output KW | Output KW: 112 kW | Voltage | Voltage: 415 V |
Speed | Speed: 2968 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 444TS | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 94.3 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 50 Hz | Current | Current: 187 A |
Power Factor | Power Factor: 89.5 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6313 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6313 | Enclosure | Enclosure: Drip Proof |
UL | UL: Listed | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 12 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Part Wdg Start & Wye Start Delta Run |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .028 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 150 Hp | Output KW | Output KW: 112 kW |
Frame Size | Frame Size: 444 | Frame Suffix | Frame Suffix: TS |
Frequency | Frequency: 50 Hz | Voltage | Voltage: 415 V |
Current | Current: 187 A | Efficiency | Efficiency: 94.3 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 2968 rpm |
Connection Drawing | Connection Drawing: A-EE7300BH | Outline Drawing | Outline Drawing: SS509642-1850 |
Weight | Weight: 1325.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 48.07 | 25%: 65.47 | 50%: 100.72 | 75%: 141.93 | 100%: 186.80 | 115%: 212.43 | 125%: 233.49 |
% of Rated Load: Rated Output (KW) | 0%: 4.50 | 25%: 30.80 | 50%: 59.50 | 75%: 89.00 | 100%: 119.00 | 115%: 137.00 | 125%: 150.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.0 | 50%: 93.6 | 75%: 94.3 | 100%: 94.3 | 115%: 94.1 | 125%: 93.6 |
% of Rated Load: Power Factor (%) | 0%: 7.0 | 25%: 65.0 | 50%: 82.5 | 75%: 88.0 | 100%: 89.5 | 115%: 90.0 | 125%: 90.0 |
% of Rated Load: Speed (RPM) | 0%: 3,000 | 25%: 2,992 | 50%: 2,985 | 75%: 2,975 | 100%: 2,968 | 115%: 2,962 | 125%: 2,958 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 40.0 | 115%: 55.0 | 125%: 65.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 66.00 | 50%: 132.00 | 75%: 199.00 | 100%: 266.00 | 115%: 306.00 | 125%: 333.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 1,100.00 | Current (%): 540.0 | Torque (ft-lbs): 400.00 | Torque (%): 150.0 | Speed (RPM): 1,500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: No Load | Current (Amps): 52.50 | Current (%): 25.5 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,000 | Rated Output (KW): 4.50 | Power Factor (%): 7.0 | Rated Output (Hp): 150.00 |
Curvepoint: Break-Down | Current (Amps): 725.00 | Current (%): 355.0 | Torque (ft-lbs): 675.00 | Torque (%): 252.0 | Speed (RPM): 2,850 | Rated Output (KW): | Power Factor (%): 68.0 | Rated Output (Hp): 150.00 |
Curvepoint: 2/3 | Current (Amps): 950.00 | Current (%): 466.0 | Torque (ft-lbs): 450.00 | Torque (%): 169.0 | Speed (RPM): 2,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: 1/3 | Current (Amps): 1,200.00 | Current (%): 588.0 | Torque (ft-lbs): 400.00 | Torque (%): 150.0 | Speed (RPM): 1,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: Locked-Rotor | Current (Amps): 1,275.00 | Current (%): 625.0 | Torque (ft-lbs): 450.00 | Torque (%): 169.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 34.0 | Rated Output (Hp): 150.00 |
Curvepoint: Full Load | Current (Amps): 204.00 | Current (%): 100.0 | Torque (ft-lbs): 266.00 | Torque (%): 100.0 | Speed (RPM): 2,965 | Rated Output (KW): 154.00 | Power Factor (%): 89.0 | Rated Output (Hp): 150.00 |
Efficiency
Information not available at the moment. Please check back later!