200,3600,DP,444TSD,3/60/575
200,3600,DP,444TSD,3/60/575
Part#: 444TSTDS16019
Catalog#: 444TSTDS16019
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 200 Hp |
Output KW | Output KW: 149 kW | Voltage | Voltage: 575 V |
Speed | Speed: 3560 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 444TSD | Thermal Protection | Thermal Protection: Thermostat |
Efficiency | Efficiency: 95 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 176 A |
Power Factor | Power Factor: 90 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: H | Design Code | Design Code: B |
KVA Code | KVA Code: F | Drive End Bearing Size | Drive End Bearing Size: 6313 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6313 | Enclosure | Enclosure: Drip Proof |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 12 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0285 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Assembly/Box Mounting | Assembly/Box Mounting: F2/F1 CAPABLE |
Output HP | Output HP: 200 Hp | Output KW | Output KW: 149 kW |
Frame Size | Frame Size: 444 | Frame Suffix | Frame Suffix: TSD |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 575 V |
Current | Current: 176 A | Efficiency | Efficiency: 95 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 3560 rpm |
Connection Drawing | Connection Drawing: EE7300T | Outline Drawing | Outline Drawing: SS509932-1850 |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 36.40 | 25%: 57.20 | 50%: 92.80 | 75%: 132.80 | 100%: 176.00 | 115%: 203.20 | 125%: 223.20 |
% of Rated Load: Rated Output (KW) | 0%: 3.50 | 25%: 40.50 | 50%: 78.50 | 75%: 118.00 | 100%: 158.00 | 115%: 182.00 | 125%: 199.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 92.4 | 50%: 94.5 | 75%: 95.0 | 100%: 95.0 | 115%: 94.5 | 125%: 93.6 |
% of Rated Load: Power Factor (%) | 0%: 8.0 | 25%: 70.5 | 50%: 85.5 | 75%: 89.0 | 100%: 90.0 | 115%: 89.5 | 125%: 89.5 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,592 | 50%: 3,582 | 75%: 3,570 | 100%: 3,560 | 115%: 3,555 | 125%: 3,545 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 30.0 | 115%: 40.0 | 125%: 50.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 73.00 | 50%: 147.00 | 75%: 221.00 | 100%: 295.00 | 115%: 340.00 | 125%: 370.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 1,280.00 | Current (%): 582.0 | Torque (ft-lbs): 338.00 | Torque (%): 115.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 28.5 | Rated Output (Hp): 200.00 |
Curvepoint: Break-Down | Current (Amps): 785.00 | Current (%): 357.0 | Torque (ft-lbs): 713.00 | Torque (%): 242.0 | Speed (RPM): 3,385 | Rated Output (KW): | Power Factor (%): 65.5 | Rated Output (Hp): 200.00 |
Curvepoint: No Load | Current (Amps): 45.50 | Current (%): 21.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 200.00 |
Curvepoint: Pull-Up | Current (Amps): 1,200.00 | Current (%): 545.0 | Torque (ft-lbs): 305.00 | Torque (%): 103.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 200.00 |
Curvepoint: 2/3 | Current (Amps): 1,100.00 | Current (%): 500.0 | Torque (ft-lbs): 355.00 | Torque (%): 120.0 | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 200.00 |
Curvepoint: 1/3 | Current (Amps): 1,225.00 | Current (%): 557.0 | Torque (ft-lbs): 290.00 | Torque (%): 98.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 200.00 |
Curvepoint: Full Load | Current (Amps): 220.00 | Current (%): 100.0 | Torque (ft-lbs): 295.00 | Torque (%): 100.0 | Speed (RPM): 3,560 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 200.00 |
Efficiency
Information not available at the moment. Please check back later!