Severe Duty Motor, 125 HP, 3 Ph, 60 Hz, 575 V, 444TS Frame, TEFC
Blue Chip® XRI®-SD / Automotive Severe Duty Motor, 125 HP, 3 Ph, 60 Hz, 575 V, 444TS Frame, TEFC - 444TSTFCD6505
Part#: 444TSTFCD6505
Catalog#: E494A
List Price: $22,274.00
Your Price: Login is Required
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 125 Hp |
| Output KW | Output KW: 93 kW | Voltage | Voltage: 575 V |
| Speed | Speed: 3580 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 444TS | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 95 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 110 A |
| Power Factor | Power Factor: 89.5 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: H | Design Code | Design Code: B |
| KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6314 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6314 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Listed | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 55 |
| Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIVISION 2 T2B |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 2 | Rotation | Rotation: Selective Clockwise |
| Resistance Main | Resistance Main: .0341 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: TS | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
| Output HP | Output HP: 125 Hp | Output KW | Output KW: 93 kW |
| Frame Size | Frame Size: 444 | Frame Suffix | Frame Suffix: TS |
| Frequency | Frequency: 60 Hz | Voltage | Voltage: 575 V |
| Current | Current: 110 A | Efficiency | Efficiency: 95 % |
| Service Factor | Service Factor: 1.15 | Speed | Speed: 3580 rpm |
| Connection Drawing | Connection Drawing: EE7300 | Outline Drawing | Outline Drawing: SS557669 |
| UPC | UPC: 722856192042 | Country of Origin | Country of Origin: Mexico |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 30.80 | 25%: 41.20 | 50%: 61.20 | 75%: 84.80 | 100%: 110.40 | 115%: 126.40 | 125%: 137.60 |
| % of Rated Load: Rated Output (KW) | 0%: 2.80 | 25%: 26.00 | 50%: 50.00 | 75%: 74.00 | 100%: 98.00 | 115%: 113.00 | 125%: 123.00 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 89.5 | 50%: 93.6 | 75%: 94.5 | 100%: 95.0 | 115%: 95.0 | 125%: 94.5 |
| % of Rated Load: Power Factor (%) | 0%: 8.0 | 25%: 63.5 | 50%: 81.5 | 75%: 87.5 | 100%: 89.5 | 115%: 90.0 | 125%: 90.0 |
| % of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,595 | 50%: 3,590 | 75%: 3,585 | 100%: 3,580 | 115%: 3,578 | 125%: 3,575 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 60.0 | 115%: 80.0 | 125%: 95.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 45.50 | 50%: 91.50 | 75%: 138.00 | 100%: 183.00 | 115%: 211.00 | 125%: 230.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Pull-Up | Current (Amps): 725.00 | Current (%): 525.0 | Torque (ft-lbs): 226.00 | Torque (%): 124.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 125.00 |
| Curvepoint: No Load | Current (Amps): 38.50 | Current (%): 28.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): 8.0 | Rated Output (Hp): 125.00 |
| Curvepoint: Break-Down | Current (Amps): 532.00 | Current (%): 385.0 | Torque (ft-lbs): 513.00 | Torque (%): 280.0 | Speed (RPM): 3,480 | Rated Output (KW): | Power Factor (%): 65.0 | Rated Output (Hp): 125.00 |
| Curvepoint: Full Load | Current (Amps): 138.00 | Current (%): 100.0 | Torque (ft-lbs): 183.00 | Torque (%): 100.0 | Speed (RPM): 3,580 | Rated Output (KW): | Power Factor (%): 89.5 | Rated Output (Hp): 125.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 905.00 | Current (%): 655.0 | Torque (ft-lbs): 275.00 | Torque (%): 150.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 27.0 | Rated Output (Hp): 125.00 |
| Curvepoint: 1/3 | Current (Amps): 785.00 | Current (%): 570.0 | Torque (ft-lbs): 222.00 | Torque (%): 120.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 125.00 |
| Curvepoint: 2/3 | Current (Amps): 665.00 | Current (%): 480.0 | Torque (ft-lbs): 280.00 | Torque (%): 155.0 | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 125.00 |
Efficiency
Information not available at the moment. Please check back later!