Explosion Proof Motor, 125 & 100 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 3600 RPM, 444TS Frame, EPFC

Hazardous Duty® Explosion Proof Motor, 125 & 100 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 3600 RPM, 444TS Frame, EPFC - 444TSTGN16502
Part#: 444TSTGN16502
Catalog#: U073A
Model#: 444TSTGN16502AA
Weight: 2088 lb
List Price: $27,794.00
Your Price: Login is Required
Key Features
- Meets NEMA Premium® efficiency
- 10:1 Variable torque, see Inverter Duty column for constant torque
- MAX GUARD® Class F insulation system
- Blue Chip® quality, 100% cast iron construction for rigidity and reduced vibration
- Internal and external epoxy paint
- 1.15 Service Factor on sinewave or 1.0 Service Factor on IGBT power
- Precision balanced to .08”/sec, Extended grease tubes
- Normally closed thermostats (must be connected to control circuit)
- Meets temperature code T3B, Shaft slinger, Nameplated 60/50 Hz, 190/380 Volts, at next lower HP
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 125 & 100 Hp |
| Output KW | Output KW: 93.0 & 75.0 kW | Voltage | Voltage: 460 & 380 V |
| Speed | Speed: 3575 & 2975 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 444TS | Thermal Protection | Thermal Protection: Thermostat |
| Efficiency | Efficiency: 95.4 & 95 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 139 & 138 A |
| Power Factor | Power Factor: 87.5 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6313 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6313 | Enclosure | Enclosure: Explosion Proof Fan cooled |
| UL | UL: UL Listed And CSA Certified | CSA | CSA: Y |
| CE | CE: N | IP Code | IP Code: 54 |
| Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIV 1 EXP PROOF CL I GR CD CL II GR FG T3B |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 2 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .0221 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: TS | Overall Length | Overall Length: 37.59 in |
| Frame Length | Frame Length: 18.25 in | Shaft Diameter | Shaft Diameter: 2 3/8 in |
| Shaft Extension | Shaft Extension: 5 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 Only |
| Inverter Load | Inverter Load: Constant 10:1 |
| Output HP | Output HP: 125 Hp | Output KW | Output KW: 93 kW |
| Frame Size | Frame Size: 444 | Frame Suffix | Frame Suffix: TS |
| Synchronous RPM | Synchronous RPM: 3600 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 460 V | Current | Current: 139 A |
| Efficiency | Efficiency: 95.4 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 3575 rpm | Connection Drawing | Connection Drawing: A-EE7300U |
| Outline Drawing | Outline Drawing: B-SS515918-1825 | Packaged Length | Packaged Length: 56.00 IN |
| Weight | Weight: 2088.00 LB | UPC | UPC: 722856024138 |
| Packaged Width | Packaged Width: 46.00 IN | HTC | HTC: 8501.53.4080 |
| Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 31.77 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 45.00 | 25%: 56.00 | 50%: 79.50 | 75%: 108.00 | 100%: 139.00 | 115%: 158.00 | 125%: 172.00 |
| % of Rated Load: Rated Output (KW) | 0%: 2.20 | 25%: 26.00 | 50%: 49.50 | 75%: 73.50 | 100%: 97.50 | 115%: 112.50 | 125%: 123.00 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 90.2 | 50%: 94.1 | 75%: 95.4 | 100%: 95.4 | 115%: 95.4 | 125%: 95.4 |
| % of Rated Load: Power Factor (%) | 0%: 6.0 | 25%: 57.0 | 50%: 78.0 | 75%: 85.0 | 100%: 87.5 | 115%: 88.0 | 125%: 88.5 |
| % of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,595 | 50%: 3,590 | 75%: 3,582 | 100%: 3,575 | 115%: 3,572 | 125%: 3,570 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 60.0 | 115%: 80.0 | 125%: 100.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 46.00 | 50%: 92.00 | 75%: 139.00 | 100%: 184.00 | 115%: 212.00 | 125%: 231.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 907.00 | Current (%): 652.0 | Torque (ft-lbs): 240.00 | Torque (%): 130.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 21.0 | Rated Output (Hp): 125.00 |
| Curvepoint: 1/3 | Current (Amps): 900.00 | Current (%): 648.0 | Torque (ft-lbs): 205.00 | Torque (%): 111.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 125.00 |
| Curvepoint: Pull-Up | Current (Amps): 860.00 | Current (%): 618.0 | Torque (ft-lbs): 205.00 | Torque (%): 111.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 125.00 |
| Curvepoint: 2/3 | Current (Amps): 780.00 | Current (%): 561.0 | Torque (ft-lbs): 265.00 | Torque (%): 143.0 | Speed (RPM): 2,400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 125.00 |
| Curvepoint: Break-Down | Current (Amps): 600.00 | Current (%): 432.0 | Torque (ft-lbs): 525.00 | Torque (%): 282.0 | Speed (RPM): 3,430 | Rated Output (KW): 0.00 | Power Factor (%): 66.0 | Rated Output (Hp): 125.00 |
| Curvepoint: Full Load | Current (Amps): 139.00 | Current (%): 100.0 | Torque (ft-lbs): 184.00 | Torque (%): 100.0 | Speed (RPM): 3,575 | Rated Output (KW): 0.00 | Power Factor (%): 87.5 | Rated Output (Hp): 125.00 |
| Curvepoint: No Load | Current (Amps): 45.00 | Current (%): 32.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.00 | Power Factor (%): 6.0 | Rated Output (Hp): 125.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |