Vertical Pump Motor, 75 HP, 3 Ph, 60 Hz, 460 V, 900 & 900 RPM, 444HPV Frame, DP

Vertical Pump Motor, 75 HP, 3 Ph, 60 Hz, 460 V, 900 & 900 RPM, 444HPV Frame, DP - 444TTDN16101

Part#: 444TTDN16101

Catalog#: M744

Model#: 444TTDN16101BB

Weight: 1548 lb

List Price: $21,119.00

Key Features


  • Normal and Medium thrust
  • Ball bearings and angular contact bearings for medium thrust applications

Specifications


Phase Phase: 3 Output HP Output HP: 75 Hp
Output KW Output KW: 56 kW Voltage Voltage: 460 V
Speed Speed: 890 rpm Service Factor Service Factor: 1.15
Frame Frame: 444HPV Thermal Protection Thermal Protection: No Protection
Efficiency Efficiency: 94.5 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 107 A
Power Factor Power Factor: 70 Duty Duty: Continuous
Insulation Class Insulation Class: F Design Code Design Code: B
KVA Code KVA Code: G Drive End Bearing Size Drive End Bearing Size: 6318
Opp Drive End Bearing Size Opp Drive End Bearing Size: 7316 Enclosure Enclosure: Drip Proof
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 22
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Induction Run Starting Method Starting Method: Across The Line
Poles Poles: 8 Rotation Rotation: Reversible
Resistance Main Resistance Main: .0525 Ohms Mounting Mounting: Round
Motor Orientation Motor Orientation: Shaft Down Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Duplex Tandem Angular Contact Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: HP Overall Length Overall Length: 41.72 in
Frame Length Frame Length: 25.38 in Shaft Diameter Shaft Diameter: 2.125 in
Shaft Extension Shaft Extension: 4.5 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Output HP Output HP: 75 Hp Output KW Output KW: 56 kW
Frame Size Frame Size: 444 Frame Suffix Frame Suffix: HPV
Synchronous RPM Synchronous RPM: 900 & 900 rpm Frequency Frequency: 60 Hz
Voltage Voltage: 460 V Current Current: 107 A
Efficiency Efficiency: 94.5 % Service Factor Service Factor: 1.15
Speed Speed: 890 rpm Connection Drawing Connection Drawing: EE7300
Outline Drawing Outline Drawing: B-SS555833-2538 Torque UOM Torque UOM: LB-FT
Packaged Length Packaged Length: 52.50 IN Weight Weight: 1548.00 LB
UPC UPC: 722856052513 Packaged Width Packaged Width: 42.50 IN
HTC HTC: 8501.52.8040 Country of Origin Country of Origin: United States of America
Packaged Height Packaged Height: 40.53 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 54.00 25%: 58.50 50%: 70.00 75%: 85.00 100%: 107.00 115%: 120.00 125%: 128.00
% of Rated Load: Rated Output (KW) 0%: 2.00 25%: 16.00 50%: 30.00 75%: 44.50 100%: 59.50 115%: 68.50 125%: 74.50
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 91.0 50%: 94.1 75%: 94.5 100%: 94.5 115%: 94.5 125%: 94.1
% of Rated Load: Power Factor (%) 0%: 4.0 25%: 34.0 50%: 54.0 75%: 64.0 100%: 70.0 115%: 72.0 125%: 73.0
% of Rated Load: Speed (RPM) 0%: 900 25%: 898 50%: 896 75%: 894 100%: 890 115%: 888 125%: 886
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 40.0 115%: 55.0 125%: 70.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 110.00 50%: 220.00 75%: 331.00 100%: 442.00 115%: 508.00 125%: 555.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Full Load Current (Amps): 107.00 Current (%): 100.0 Torque (ft-lbs): 442.00 Torque (%): 100.0 Speed (RPM): 890 Rated Output (KW): Power Factor (%): 70.0 Rated Output (Hp): 75.00
Curvepoint: Break-Down Current (Amps): 335.00 Current (%): 313.0 Torque (ft-lbs): 1,100.00 Torque (%): 249.0 Speed (RPM): 850 Rated Output (KW): Power Factor (%): 58.0 Rated Output (Hp): 75.00
Curvepoint: No Load Current (Amps): 54.00 Current (%): 50.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 900 Rated Output (KW): Power Factor (%): 4.0 Rated Output (Hp): 75.00
Curvepoint: Pull-Up Current (Amps): 450.00 Current (%): 421.0 Torque (ft-lbs): 500.00 Torque (%): 113.0 Speed (RPM): 450 Rated Output (KW): Power Factor (%): Rated Output (Hp): 75.00
Curvepoint: 2/3 Current (Amps): 400.00 Current (%): 374.0 Torque (ft-lbs): 700.00 Torque (%): 158.0 Speed (RPM): 600 Rated Output (KW): Power Factor (%): Rated Output (Hp): 75.00
Curvepoint: 1/3 Current (Amps): 500.00 Current (%): 467.0 Torque (ft-lbs): 475.00 Torque (%): 107.0 Speed (RPM): 300 Rated Output (KW): Power Factor (%): Rated Output (Hp): 75.00
Curvepoint: Locked-Rotor Current (Amps): 542.00 Current (%): 507.0 Torque (ft-lbs): 555.00 Torque (%): 126.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 21.0 Rated Output (Hp): 75.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: cancel
Country: Canada
Complies with standards: cancel
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle