Crusher Duty Motor, 125 & 100 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 1800 RPM, 444T Frame, TEFC

Blue Chip® XRI® Crusher Duty Motor, 125 & 100 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 1800 RPM, 444T Frame, TEFC - 444TTFC6633
Part#: 444TTFC6633
Catalog#: Y824A
Model#: 444TTFC6633AA
Weight: 1896 lb
List Price: $27,607.00
Your Price: Login is Required
Key Features
- Blue Chip® quality, 100% cast iron construction for rigidity and reduced vibration
- NEMA Design C 4140 Shaft Material
- Roller Bearing on Drive End for belted loads
- 80C rise at rated load
- Class F insulation
- Inpro® Smart Ring, rotating shaft seals on each end of shaft
- Internal and external epoxy finish
- Brass drain and breather
- 12 Leads for WYE-DELTA, part winding on low voltage, or across-the-line starting
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 125 & 100 Hp |
| Output KW | Output KW: 93.0 & 75.0 kW | Voltage | Voltage: 460 & 380 V |
| Speed | Speed: 1786 & 1486 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 444T | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 95.4 & 95 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 140 & 135 A |
| Power Factor | Power Factor: 88 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: C |
| KVA Code | KVA Code: F | Drive End Bearing Size | Drive End Bearing Size: NU319 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6317 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 55 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Part Wdg Start & Wye Start Delta Run Or Inverter |
| Poles | Poles: 4 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .038 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Roller |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: T | Overall Length | Overall Length: 50.78 in |
| Shaft Diameter | Shaft Diameter: 3 3/8 in | Shaft Extension | Shaft Extension: 8.5 in |
| Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable | Inverter Load | Inverter Load: Constant 10:1 |
| Output HP | Output HP: 125 Hp | Output KW | Output KW: 93 kW |
| Frame Size | Frame Size: 444 | Frame Suffix | Frame Suffix: T |
| Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 460 V | Current | Current: 140 A |
| Efficiency | Efficiency: 95.4 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1786 rpm | Connection Drawing | Connection Drawing: EE7300BH |
| Outline Drawing | Outline Drawing: SS620677-444T | Packaged Length | Packaged Length: 53.00 IN |
| Weight | Weight: 1896.00 LB | UPC | UPC: 722856055095 |
| Packaged Width | Packaged Width: 35.00 IN | HTC | HTC: 8501.53.4080 |
| Country of Origin | Country of Origin: China | Packaged Height | Packaged Height: 30.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 35.00 | 25%: 48.00 | 50%: 74.00 | 75%: 105.00 | 100%: 140.00 | 115%: 160.00 | 125%: 175.00 |
| % of Rated Load: Rated Output (KW) | 0%: 2.50 | 25%: 25.50 | 50%: 49.20 | 75%: 73.50 | 100%: 97.50 | 115%: 113.00 | 125%: 123.00 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.0 | 50%: 95.4 | 75%: 95.8 | 100%: 95.4 | 115%: 95.4 | 125%: 95.0 |
| % of Rated Load: Power Factor (%) | 0%: 5.5 | 25%: 66.0 | 50%: 83.0 | 75%: 87.0 | 100%: 88.0 | 115%: 88.0 | 125%: 88.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,796 | 50%: 1,794 | 75%: 1,790 | 100%: 1,786 | 115%: 1,784 | 125%: 1,782 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 55.0 | 115%: 75.0 | 125%: 90.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 91.50 | 50%: 183.00 | 75%: 275.00 | 100%: 367.00 | 115%: 423.00 | 125%: 460.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 878.00 | Current (%): 627.0 | Torque (ft-lbs): 825.00 | Torque (%): 225.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 37.0 | Rated Output (Hp): 125.00 |
| Curvepoint: 1/3 | Current (Amps): 850.00 | Current (%): 590.0 | Torque (ft-lbs): 650.00 | Torque (%): 176.0 | Speed (RPM): 500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 125.00 |
| Curvepoint: Pull-Up | Current (Amps): 750.00 | Current (%): 555.0 | Torque (ft-lbs): 650.00 | Torque (%): 176.0 | Speed (RPM): 1,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 125.00 |
| Curvepoint: 2/3 | Current (Amps): 650.00 | Current (%): 500.0 | Torque (ft-lbs): 700.00 | Torque (%): 190.0 | Speed (RPM): 1,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 125.00 |
| Curvepoint: Break-Down | Current (Amps): 450.00 | Current (%): 358.0 | Torque (ft-lbs): 850.00 | Torque (%): 230.0 | Speed (RPM): 1,725 | Rated Output (KW): | Power Factor (%): 58.0 | Rated Output (Hp): 125.00 |
| Curvepoint: Full Load | Current (Amps): 140.00 | Current (%): 100.0 | Torque (ft-lbs): 367.00 | Torque (%): 100.0 | Speed (RPM): 1,786 | Rated Output (KW): | Power Factor (%): 88.0 | Rated Output (Hp): 125.00 |
| Curvepoint: No Load | Current (Amps): 35.00 | Current (%): 25.5 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 5.5 | Rated Output (Hp): 125.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |