Cooling Tower Motor, 3 Ph, 60 Hz, 460 & 460 V, 444T Frame, TEFC
XRI®-SD Cooling Tower Motor, 3 Ph, 60 Hz, 460 & 460 V, 444T Frame, TEFC - 444TTFCD7262
Part#: 444TTFCD7262
Catalog#: Y392A
Model#: 444TTFCD7262AA
List Price: $39,547.00
Your Price: Login is Required
Specifications
| UPC | UPC: 722856219251 | Country of Origin | Country of Origin: Mexico |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 28.00 | 25%: 39.00 | 50%: 59.00 | 75%: 83.00 | 100%: 110.00 | 115%: 125.00 | 125%: 136.00 |
| % of Rated Load: Rated Output (KW) | 0%: 2.14 | 25%: 20.94 | 50%: 40.04 | 75%: 59.46 | 100%: 79.23 | 115%: 91.28 | 125%: 99.40 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 89.0 | 50%: 93.0 | 75%: 94.0 | 100%: 94.1 | 115%: 93.8 | 125%: 93.6 |
| % of Rated Load: Power Factor (%) | 0%: 9.5 | 25%: 67.0 | 50%: 84.0 | 75%: 88.0 | 100%: 89.0 | 115%: 89.0 | 125%: 90.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,793 | 75%: 1,790 | 100%: 1,785 | 115%: 1,785 | 125%: 1,782 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 0.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 73.00 | 50%: 146.00 | 75%: 220.00 | 100%: 293.77 | 115%: 338.00 | 125%: 368.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Full Load | Current (Amps): 110.00 | Current (%): 100.0 | Torque (ft-lbs): 293.77 | Torque (%): 100.0 | Speed (RPM): 1,785 | Rated Output (KW): 0.00 | Power Factor (%): 89.0 | Rated Output (Hp): 100.00 |
| Curvepoint: Break-Down | Current (Amps): 477.00 | Current (%): 434.0 | Torque (ft-lbs): 822.00 | Torque (%): 280.0 | Speed (RPM): 1,712 | Rated Output (KW): 0.00 | Power Factor (%): 66.0 | Rated Output (Hp): 100.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 860.00 | Current (%): 782.0 | Torque (ft-lbs): 529.00 | Torque (%): 180.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 30.0 | Rated Output (Hp): 100.00 |
Efficiency
Information not available at the moment. Please check back later!