60,1200/900,TEFC,444TV,3/60/460
60,1200/900,TEFC,444TV,3/60/460
Part#: 444TTFS17212
Catalog#: 444TTFS17212
Weight: 1792 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 60,33.75 Hp |
Output KW | Output KW: 45 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1190,890 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 444TV | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 92.4 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 71,44.5 A |
Power Factor | Power Factor: 85.5 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: 2VT |
KVA Code | KVA Code: H | Drive End Bearing Size | Drive End Bearing Size: 6318 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6316 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 56 |
Number of Speeds | Number of Speeds: 2 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6//8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .135 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Shaft Up | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: W8 |
Output HP | Output HP: 60 Hp | Output KW | Output KW: 45 kW |
Frame Size | Frame Size: 444 | Frame Suffix | Frame Suffix: TV |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 460 V |
Current | Current: 71 A | Efficiency | Efficiency: 92.4 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 1190 rpm |
Connection Drawing | Connection Drawing: A-EE7317 | Outline Drawing | Outline Drawing: B-SS552948-1850 |
Weight | Weight: 1792.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 27.50 | 25%: 32.00 | 50%: 42.50 | 75%: 56.00 | 100%: 71.00 | 115%: 80.00 | 125%: 88.00 |
% of Rated Load: Rated Output (KW) | 0%: 2.00 | 25%: 13.00 | 50%: 24.50 | 75%: 36.50 | 100%: 48.50 | 115%: 55.00 | 125%: 61.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 85.5 | 50%: 91.0 | 75%: 91.7 | 100%: 92.4 | 115%: 92.4 | 125%: 91.7 |
% of Rated Load: Power Factor (%) | 0%: 9.0 | 25%: 51.5 | 50%: 73.0 | 75%: 81.5 | 100%: 85.5 | 115%: 86.5 | 125%: 87.0 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,197 | 50%: 1,195 | 75%: 1,192 | 100%: 1,190 | 115%: 1,188 | 125%: 1,186 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 90.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 65.50 | 50%: 132.00 | 75%: 198.00 | 100%: 265.00 | 115%: 300.00 | 125%: 332.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 500.00 | Current (%): 704.0 | Torque (ft-lbs): 536.00 | Torque (%): 202.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 38.0 | Rated Output (Hp): 60.00 |
Curvepoint: Pull-Up | Current (Amps): 403.00 | Current (%): 568.0 | Torque (ft-lbs): 420.00 | Torque (%): 158.0 | Speed (RPM): 907 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Curvepoint: 2/3 | Current (Amps): 386.00 | Current (%): 544.0 | Torque (ft-lbs): 470.00 | Torque (%): 177.0 | Speed (RPM): 993 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Curvepoint: 1/3 | Current (Amps): 410.00 | Current (%): 577.0 | Torque (ft-lbs): 409.00 | Torque (%): 154.0 | Speed (RPM): 865 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Curvepoint: Break-Down | Current (Amps): 288.00 | Current (%): 406.0 | Torque (ft-lbs): 763.00 | Torque (%): 288.0 | Speed (RPM): 1,135 | Rated Output (KW): | Power Factor (%): 68.0 | Rated Output (Hp): 60.00 |
Efficiency
Information not available at the moment. Please check back later!