Inverter (Vector) Duty Motor

Blue Max® Inverter (Vector) Duty Motor - 445THFCD8046
Part#: 445THFCD8046
Catalog#: Y519A
Model#: 445THFCD8046BA
Weight: 1820 lb
List Price: $45,451.00
Your Price: Login is Required
Key Features
- IP-55 Cast Iron, MaxGuard® inverter rated insulation system exceeds NEMA MG1 Part 31. No lead lengths restrictions on 460V systems or less (as noted)
- BCP™ Bearing Current Protection with SGR Shaft Grounding Ring Inside Motor
- 2000:1 Constant torque operation from 0 to base speed on vector drive
- Constant Horsepower operation up to 1.5 times base RPM
- MAX GUARD® Class H insulation system
- Normally closed thermostats (one per phase, Class F), Modifications and Kits are available
- Double-shielded ball bearings
- 40°C Ambient 1.0SF inverter power
- Provisions Only for Encoder
- UL Recognized, CSA Certified, and CE Mark
Specifications
| Packaged Length | Packaged Length: 64.00 IN | Weight | Weight: 1820.00 LB |
| UPC | UPC: 722856207081 | Packaged Width | Packaged Width: 42.00 IN |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 36.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 42.00 | 25%: 57.00 | 50%: 87.50 | 75%: 122.50 | 100%: 160.50 | 115%: 184.00 | 125%: 200.50 |
| % of Rated Load: Rated Output (KW) | 0%: 1.82 | 25%: 29.98 | 50%: 58.51 | 75%: 87.43 | 100%: 116.79 | 115%: 134.63 | 125%: 146.64 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.3 | 50%: 95.6 | 75%: 95.8 | 100%: 95.4 | 115%: 95.6 | 125%: 95.4 |
| % of Rated Load: Power Factor (%) | 0%: 5.0 | 25%: 65.5 | 50%: 83.5 | 75%: 89.0 | 100%: 91.0 | 115%: 91.5 | 125%: 91.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,792 | 75%: 1,790 | 100%: 1,788 | 115%: 1,785 | 125%: 1,785 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 60.0 | 115%: 80.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 109.50 | 50%: 219.50 | 75%: 330.00 | 100%: 440.50 | 115%: 507.00 | 125%: 552.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Full Load | Current (Amps): 160.50 | Current (%): 0.0 | Torque (ft-lbs): 441.00 | Torque (%): 100.0 | Speed (RPM): 1,785 | Rated Output (KW): 0.00 | Power Factor (%): 91.0 | Rated Output (Hp): 150.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 1,306.00 | Current (%): 0.0 | Torque (ft-lbs): 793.00 | Torque (%): 180.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 30.5 | Rated Output (Hp): 150.00 |
| Curvepoint: Break-Down | Current (Amps): 717.00 | Current (%): 0.0 | Torque (ft-lbs): 1,498.00 | Torque (%): 340.0 | Speed (RPM): 1,710 | Rated Output (KW): 0.00 | Power Factor (%): 67.0 | Rated Output (Hp): 150.00 |
Efficiency
Information not available at the moment. Please check back later!