Severe Duty Motor, 125 HP, 3 Ph, 60 Hz, 460 V, 900 & 900 RPM, 445T Frame, TEFC

XRI®-841 Severe Duty Motor, 125 HP, 3 Ph, 60 Hz, 460 V, 900 & 900 RPM, 445T Frame, TEFC - 445THFN9102
Part#: 445THFN9102
Catalog#: W609
Model#: 445THFN9102GG
Weight: 2515 lb
List Price: $41,569.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- Meets IEEE-841 standard for severe duty applications
- Constant Torque speed range is listed in CT SPEED RANGE column
- Blue Chip® quality, 100% cast iron construction for rigidity and reduced vibration
- Inpro/Seal® VBX® bearing isolators on drive end shaft extension TENV and on both ends of TEFC
- Provisions to add stub shaft for an encoder (182T-449T, TEFC only)
- Internal and external epoxy finish
- MAX GUARD® Class F insulation system
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 125 Hp |
| Output KW | Output KW: 93 kW | Voltage | Voltage: 460 V |
| Speed | Speed: 890 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 445T | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 94.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 172 A |
| Power Factor | Power Factor: 72 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6319 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6319 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 56 |
| Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIVISION 2 T2B |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 8 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .03 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: T | Overall Length | Overall Length: 43.35 in |
| Frame Length | Frame Length: 20.25 in | Shaft Diameter | Shaft Diameter: 3.375 in |
| Shaft Extension | Shaft Extension: 8.76 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
| Inverter Load | Inverter Load: CONSTANT 2:1 |
| Output HP | Output HP: 125 Hp | Output KW | Output KW: 93 kW |
| Frame Size | Frame Size: 445 | Frame Suffix | Frame Suffix: T |
| Synchronous RPM | Synchronous RPM: 900 & 900 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 460 V | Current | Current: 172 A |
| Efficiency | Efficiency: 94.5 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 890 rpm | Connection Drawing | Connection Drawing: A-EE7300 |
| Outline Drawing | Outline Drawing: SS559025-2025 | Torque UOM | Torque UOM: LB-FT |
| Packaged Length | Packaged Length: 56.00 IN | Weight | Weight: 2515.00 LB |
| UPC | UPC: 722856021847 | Packaged Width | Packaged Width: 46.00 IN |
| HTC | HTC: 8501.53.4080 | Country of Origin | Country of Origin: United States of America |
| Packaged Height | Packaged Height: 33.17 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 80.50 | 25%: 88.50 | 50%: 110.00 | 75%: 138.00 | 100%: 172.00 | 115%: 191.00 | 125%: 210.00 |
| % of Rated Load: Rated Output (KW) | 0%: 2.50 | 25%: 26.00 | 50%: 49.50 | 75%: 74.00 | 100%: 98.50 | 115%: 114.00 | 125%: 124.00 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 90.2 | 50%: 93.6 | 75%: 94.5 | 100%: 94.5 | 115%: 94.5 | 125%: 94.1 |
| % of Rated Load: Power Factor (%) | 0%: 4.0 | 25%: 36.5 | 50%: 56.5 | 75%: 67.0 | 100%: 72.0 | 115%: 73.0 | 125%: 74.0 |
| % of Rated Load: Speed (RPM) | 0%: 900 | 25%: 897 | 50%: 895 | 75%: 892 | 100%: 890 | 115%: 888 | 125%: 885 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 90.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 184.00 | 50%: 367.00 | 75%: 552.00 | 100%: 738.00 | 115%: 830.00 | 125%: 924.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: 2/3 | Current (Amps): 775.00 | Current (%): 451.0 | Torque (ft-lbs): 975.00 | Torque (%): 132.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 125.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 907.00 | Current (%): 527.0 | Torque (ft-lbs): 890.00 | Torque (%): 121.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 22.5 | Rated Output (Hp): 125.00 |
| Curvepoint: Break-Down | Current (Amps): 524.00 | Current (%): 305.0 | Torque (ft-lbs): 1,650.00 | Torque (%): 224.0 | Speed (RPM): 850 | Rated Output (KW): | Power Factor (%): 56.5 | Rated Output (Hp): 125.00 |
| Curvepoint: No Load | Current (Amps): 81.00 | Current (%): 47.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 125.00 |
| Curvepoint: Pull-Up | Current (Amps): 825.00 | Current (%): 480.0 | Torque (ft-lbs): 850.00 | Torque (%): 115.0 | Speed (RPM): 450 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 125.00 |
| Curvepoint: 1/3 | Current (Amps): 875.00 | Current (%): 509.0 | Torque (ft-lbs): 800.00 | Torque (%): 108.0 | Speed (RPM): 300 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 125.00 |
| Curvepoint: Full Load | Current (Amps): 172.00 | Current (%): 100.0 | Torque (ft-lbs): 738.00 | Torque (%): 100.0 | Speed (RPM): 890 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 125.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |