150,3600,TEFC,445TS,3/60/575
150,3600,TEFC,445TS,3/60/575
Part#: 445TSHFCD39001
Catalog#: 445TSHFCD39001
Weight: 1649 lb
Your Price: Login is Required
Specifications
Shaft Diameter | Shaft Diameter: 2.375 in |
Connection Drawing | Connection Drawing: EE7300U | Outline Drawing | Outline Drawing: SS557669 |
Packaged Length | Packaged Length: 78.00 IN | Weight | Weight: 1649.00 LB |
Packaged Width | Packaged Width: 68.00 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 62.00 IN |
Efficiency
Information not available at the moment. Please check back later!