Fire Pump Motor, 250 HP, 3 Ph, 60 Hz, 380 V, 445TS Frame, DP
Fire Pump Motor, 250 HP, 3 Ph, 60 Hz, 380 V, 445TS Frame, DP - 445TSTDCD14024
Part#: 445TSTDCD14024
Catalog#: U1539B
List Price: $23,124.00
Your Price: Login is Required
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 250 Hp |
| Output KW | Output KW: 187 kW | Voltage | Voltage: 380 V |
| Speed | Speed: 3575 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 445TS | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 94.5 % | Ambient Temperature | Ambient Temperature: 50 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 329 A |
| Power Factor | Power Factor: 91 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6314 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6314 | Enclosure | Enclosure: Drip Proof |
| UL | UL: Listed | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 23 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Part Wdg Start & Wye Start Delta Run |
| Poles | Poles: 2 | Rotation | Rotation: Selective Clockwise |
| Resistance Main | Resistance Main: .0306 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: TS | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
| Output HP | Output HP: 250 Hp | Output KW | Output KW: 187 kW |
| Frame Size | Frame Size: 445 | Frame Suffix | Frame Suffix: TS |
| Frequency | Frequency: 60 Hz | Voltage | Voltage: 380 V |
| Current | Current: 329 A | Efficiency | Efficiency: 94.5 % |
| Service Factor | Service Factor: 1.15 | Speed | Speed: 3575 rpm |
| Connection Drawing | Connection Drawing: EE7300BH | Outline Drawing | Outline Drawing: SS620991 |
| UPC | UPC: 722856222824 | Country of Origin | Country of Origin: Mexico |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 77.47 | 25%: 110.76 | 50%: 174.32 | 75%: 248.16 | 100%: 328.66 | 115%: 380.11 | 125%: 415.82 |
| % of Rated Load: Rated Output (KW) | 0%: 3.24 | 25%: 50.31 | 50%: 98.28 | 75%: 147.23 | 100%: 197.31 | 115%: 228.00 | 125%: 248.77 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 92.7 | 50%: 94.9 | 75%: 95.0 | 100%: 94.5 | 115%: 94.1 | 125%: 93.7 |
| % of Rated Load: Power Factor (%) | 0%: 6.3 | 25%: 68.8 | 50%: 85.4 | 75%: 89.9 | 100%: 91.0 | 115%: 91.0 | 125%: 90.7 |
| % of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,594 | 50%: 3,588 | 75%: 3,582 | 100%: 3,575 | 115%: 3,571 | 125%: 3,567 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 100.0 | 125%: 115.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 91.30 | 50%: 182.97 | 75%: 274.94 | 100%: 367.00 | 115%: 422.90 | 125%: 460.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: 1/3 | Current (Amps): 1,470.00 | Current (%): 541.0 | Torque (ft-lbs): 460.00 | Torque (%): 125.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 250.00 |
| Curvepoint: Full Load | Current (Amps): 271.50 | Current (%): 100.0 | Torque (ft-lbs): 367.00 | Torque (%): 100.0 | Speed (RPM): 3,575 | Rated Output (KW): 0.00 | Power Factor (%): 91.0 | Rated Output (Hp): 250.00 |
| Curvepoint: 2/3 | Current (Amps): 1,230.00 | Current (%): 452.0 | Torque (ft-lbs): 550.00 | Torque (%): 150.0 | Speed (RPM): 2,400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 250.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 1,700.00 | Current (%): 625.0 | Torque (ft-lbs): 539.00 | Torque (%): 147.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 33.0 | Rated Output (Hp): 250.00 |
| Curvepoint: Break-Down | Current (Amps): 940.00 | Current (%): 346.0 | Torque (ft-lbs): 831.00 | Torque (%): 226.0 | Speed (RPM): 3,466 | Rated Output (KW): 0.00 | Power Factor (%): 68.0 | Rated Output (Hp): 250.00 |
| Curvepoint: Pull-Up | Current (Amps): 1,350.00 | Current (%): 497.0 | Torque (ft-lbs): 470.00 | Torque (%): 128.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 250.00 |
| Curvepoint: No Load | Current (Amps): 64.00 | Current (%): 24.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.00 | Power Factor (%): 6.3 | Rated Output (Hp): 250.00 |
Efficiency
Information not available at the moment. Please check back later!