250,1800,DP,445TS,3/60/575
250,1800,DP,445TS,3/60/575 - 445TSTDCD4031
Part#: 445TSTDCD4031
Catalog#: U1131A
Specifications
Phase | Phase: 3 | Output HP | Output HP: 250 Hp |
Output KW | Output KW: 187 kW | Voltage | Voltage: 575 V |
Speed | Speed: 1789 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 445TS | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 95.4 % | Ambient Temperature | Ambient Temperature: 50 °C |
Frequency | Frequency: 60 Hz | Current | Current: 223 A |
Power Factor | Power Factor: 87.7 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6319 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6317 | Enclosure | Enclosure: Drip Proof |
UL | UL: Listed | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 23 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Part Wdg Start & Wye Start Delta Run |
Poles | Poles: 4 | Rotation | Rotation: Selective Clockwise |
Resistance Main | Resistance Main: .0223 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 250 Hp | Output KW | Output KW: 187 kW |
Frame Size | Frame Size: 445 | Frame Suffix | Frame Suffix: TS |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 575 V |
Current | Current: 223 A | Efficiency | Efficiency: 95.4 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 1789 rpm |
Connection Drawing | Connection Drawing: EE7300BH | Outline Drawing | Outline Drawing: SS620991 |
Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 64.00 | 25%: 82.80 | 50%: 122.40 | 75%: 170.40 | 100%: 223.20 | 115%: 256.80 | 125%: 280.80 |
% of Rated Load: Rated Output (KW) | 0%: 3.10 | 25%: 50.00 | 50%: 98.00 | 75%: 146.00 | 100%: 195.00 | 115%: 225.00 | 125%: 245.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.1 | 50%: 95.4 | 75%: 95.7 | 100%: 95.4 | 115%: 95.1 | 125%: 94.8 |
% of Rated Load: Power Factor (%) | 0%: 4.9 | 25%: 60.4 | 50%: 79.9 | 75%: 85.8 | 100%: 87.7 | 115%: 87.8 | 125%: 87.6 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,797 | 50%: 1,795 | 75%: 1,792 | 100%: 1,789 | 115%: 1,786 | 125%: 1,785 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 100.0 | 125%: 115.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 183.00 | 50%: 366.00 | 75%: 550.00 | 100%: 734.00 | 115%: 845.00 | 125%: 920.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 1,320.00 | Current (%): 473.0 | Torque (ft-lbs): 1,640.00 | Torque (%): 223.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 250.00 |
Curvepoint: 1/3 | Current (Amps): 1,590.00 | Current (%): 570.0 | Torque (ft-lbs): 1,600.00 | Torque (%): 218.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 250.00 |
Curvepoint: No Load | Current (Amps): 80.00 | Current (%): 29.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 4.9 | Rated Output (Hp): 250.00 |
Curvepoint: Locked-Rotor | Current (Amps): 1,825.00 | Current (%): 654.0 | Torque (ft-lbs): 1,915.00 | Torque (%): 261.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 43.0 | Rated Output (Hp): 250.00 |
Curvepoint: Pull-Up | Current (Amps): 1,450.00 | Current (%): 520.0 | Torque (ft-lbs): 1,580.00 | Torque (%): 215.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 250.00 |
Curvepoint: Full Load | Current (Amps): 279.00 | Current (%): 100.0 | Torque (ft-lbs): 734.00 | Torque (%): 100.0 | Speed (RPM): 1,789 | Rated Output (KW): 0.00 | Power Factor (%): 87.7 | Rated Output (Hp): 250.00 |
Curvepoint: Break-Down | Current (Amps): 918.00 | Current (%): 329.0 | Torque (ft-lbs): 1,650.00 | Torque (%): 225.0 | Speed (RPM): 1,745 | Rated Output (KW): 0.00 | Power Factor (%): 63.0 | Rated Output (Hp): 250.00 |
Efficiency
Information not available at the moment. Please check back later!