Fire Pump Motor, 250 HP, 3 Ph, 60 Hz, 575 V, 445TS Frame, DP
Fire Pump Motor, 250 HP, 3 Ph, 60 Hz, 575 V, 445TS Frame, DP - 445TSTDCD4031
Part#: 445TSTDCD4031
Catalog#: U1131A
List Price: $19,732.00
Your Price: Login is Required
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 250 Hp |
| Output KW | Output KW: 187 kW | Voltage | Voltage: 575 V |
| Speed | Speed: 1789 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 445TS | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 95.4 % | Ambient Temperature | Ambient Temperature: 50 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 223 A |
| Power Factor | Power Factor: 87.7 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6319 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6317 | Enclosure | Enclosure: Drip Proof |
| UL | UL: Listed | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 23 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Part Wdg Start & Wye Start Delta Run |
| Poles | Poles: 4 | Rotation | Rotation: Selective Clockwise |
| Resistance Main | Resistance Main: .0223 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: TS | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
| Output HP | Output HP: 250 Hp | Output KW | Output KW: 187 kW |
| Frame Size | Frame Size: 445 | Frame Suffix | Frame Suffix: TS |
| Frequency | Frequency: 60 Hz | Voltage | Voltage: 575 V |
| Current | Current: 223 A | Efficiency | Efficiency: 95.4 % |
| Service Factor | Service Factor: 1.15 | Speed | Speed: 1789 rpm |
| Connection Drawing | Connection Drawing: EE7300BH | Outline Drawing | Outline Drawing: SS620991 |
| Country of Origin | Country of Origin: Mexico |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 64.00 | 25%: 82.80 | 50%: 122.40 | 75%: 170.40 | 100%: 223.20 | 115%: 256.80 | 125%: 280.80 |
| % of Rated Load: Rated Output (KW) | 0%: 3.10 | 25%: 50.00 | 50%: 98.00 | 75%: 146.00 | 100%: 195.00 | 115%: 225.00 | 125%: 245.00 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.1 | 50%: 95.4 | 75%: 95.7 | 100%: 95.4 | 115%: 95.1 | 125%: 94.8 |
| % of Rated Load: Power Factor (%) | 0%: 4.9 | 25%: 60.4 | 50%: 79.9 | 75%: 85.8 | 100%: 87.7 | 115%: 87.8 | 125%: 87.6 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,797 | 50%: 1,795 | 75%: 1,792 | 100%: 1,789 | 115%: 1,786 | 125%: 1,785 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 100.0 | 125%: 115.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 183.00 | 50%: 366.00 | 75%: 550.00 | 100%: 734.00 | 115%: 845.00 | 125%: 920.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: 2/3 | Current (Amps): 1,320.00 | Current (%): 473.0 | Torque (ft-lbs): 1,640.00 | Torque (%): 223.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 250.00 |
| Curvepoint: 1/3 | Current (Amps): 1,590.00 | Current (%): 570.0 | Torque (ft-lbs): 1,600.00 | Torque (%): 218.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 250.00 |
| Curvepoint: No Load | Current (Amps): 80.00 | Current (%): 29.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 4.9 | Rated Output (Hp): 250.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 1,825.00 | Current (%): 654.0 | Torque (ft-lbs): 1,915.00 | Torque (%): 261.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 43.0 | Rated Output (Hp): 250.00 |
| Curvepoint: Pull-Up | Current (Amps): 1,450.00 | Current (%): 520.0 | Torque (ft-lbs): 1,580.00 | Torque (%): 215.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 250.00 |
| Curvepoint: Full Load | Current (Amps): 279.00 | Current (%): 100.0 | Torque (ft-lbs): 734.00 | Torque (%): 100.0 | Speed (RPM): 1,789 | Rated Output (KW): 0.00 | Power Factor (%): 87.7 | Rated Output (Hp): 250.00 |
| Curvepoint: Break-Down | Current (Amps): 918.00 | Current (%): 329.0 | Torque (ft-lbs): 1,650.00 | Torque (%): 225.0 | Speed (RPM): 1,745 | Rated Output (KW): 0.00 | Power Factor (%): 63.0 | Rated Output (Hp): 250.00 |
Efficiency
Information not available at the moment. Please check back later!