150,1500,DP,445TSD,3/50/380-415
150,1500,DP,445TSD,3/50/380-415
Part#: 445TSTDS16063
Catalog#: 445TSTDS16063
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 150 Hp |
Output KW | Output KW: 112 kW | Voltage | Voltage: 380-415 V |
Speed | Speed: 1485 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 445TSD | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 95.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 50 Hz | Current | Current: 205.0-185.0 A |
Power Factor | Power Factor: 87 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6313 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6313 | Enclosure | Enclosure: Drip Proof |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 12 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .023 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Assembly/Box Mounting | Assembly/Box Mounting: F2/F1 CAPABLE |
Output HP | Output HP: 150 Hp | Output KW | Output KW: 112 kW |
Frame Size | Frame Size: 445 | Frame Suffix | Frame Suffix: TSD |
Frequency | Frequency: 50 Hz | Voltage | Voltage: 380-415 V |
Current | Current: 205.0-185.0 A | Efficiency | Efficiency: 95.5 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 1485 rpm |
Connection Drawing | Connection Drawing: EE7300U | Outline Drawing | Outline Drawing: SS509932-2050 |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 56.31 | 25%: 72.34 | 50%: 105.30 | 75%: 144.67 | 100%: 187.71 | 115%: 215.18 | 125%: 233.49 |
% of Rated Load: Rated Output (KW) | 0%: 2.50 | 25%: 30.00 | 50%: 59.00 | 75%: 88.00 | 100%: 118.00 | 115%: 136.00 | 125%: 148.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.6 | 50%: 95.4 | 75%: 95.8 | 100%: 95.5 | 115%: 95.4 | 125%: 95.0 |
% of Rated Load: Power Factor (%) | 0%: 3.0 | 25%: 57.0 | 50%: 77.5 | 75%: 84.5 | 100%: 87.0 | 115%: 87.5 | 125%: 87.5 |
% of Rated Load: Speed (RPM) | 0%: 1,500 | 25%: 1,497 | 50%: 1,493 | 75%: 1,490 | 100%: 1,485 | 115%: 1,483 | 125%: 1,482 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 45.0 | 115%: 65.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 132.00 | 50%: 263.00 | 75%: 395.00 | 100%: 530.00 | 115%: 610.00 | 125%: 665.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 1,370.00 | Current (%): 667.0 | Torque (ft-lbs): 765.00 | Torque (%): 144.0 | Speed (RPM): 500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: Full Load | Current (Amps): 205.00 | Current (%): 100.0 | Torque (ft-lbs): 530.00 | Torque (%): 100.0 | Speed (RPM): 1,485 | Rated Output (KW): | Power Factor (%): 87.0 | Rated Output (Hp): 150.00 |
Curvepoint: 2/3 | Current (Amps): 1,225.00 | Current (%): 597.0 | Torque (ft-lbs): 810.00 | Torque (%): 153.0 | Speed (RPM): 1,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: Break-Down | Current (Amps): 820.00 | Current (%): 400.0 | Torque (ft-lbs): 1,400.00 | Torque (%): 264.0 | Speed (RPM): 1,450 | Rated Output (KW): | Power Factor (%): 65.0 | Rated Output (Hp): 150.00 |
Curvepoint: Pull-Up | Current (Amps): 1,295.00 | Current (%): 632.0 | Torque (ft-lbs): 765.00 | Torque (%): 144.0 | Speed (RPM): 750 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: No Load | Current (Amps): 61.50 | Current (%): 30.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,500 | Rated Output (KW): | Power Factor (%): 3.0 | Rated Output (Hp): 150.00 |
Curvepoint: Locked-Rotor | Current (Amps): 1,440.00 | Current (%): 702.0 | Torque (ft-lbs): 900.00 | Torque (%): 170.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 29.0 | Rated Output (Hp): 150.00 |
Efficiency
Information not available at the moment. Please check back later!