200,3600,445TS,TEFC,3/60/400
200,3600,445TS,TEFC,3/60/400
Part#: 445TSTFCD36501
Catalog#: 445TSTFCD36501
Weight: 2392 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 200 Hp |
Output KW | Output KW: 149 kW | Voltage | Voltage: 400 V |
Speed | Speed: 3580 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 445TS | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 95.4 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 250 A |
Power Factor | Power Factor: 90.5 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: H | Design Code | Design Code: B |
KVA Code | KVA Code: H | Drive End Bearing Size | Drive End Bearing Size: 6314 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6314 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Listed | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIVISION 2 T2B |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Wye Start Delta Run |
Poles | Poles: 2 | Rotation | Rotation: Selective Clockwise |
Resistance Main | Resistance Main: .16 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Shaft Diameter | Shaft Diameter: 2.375 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 200 Hp | Output KW | Output KW: 149 kW |
Frame Size | Frame Size: 445 | Frame Suffix | Frame Suffix: TS |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 400 V |
Current | Current: 250 A | Efficiency | Efficiency: 95.4 % |
Service Factor | Service Factor: 1 | Speed | Speed: 3580 rpm |
Connection Drawing | Connection Drawing: EE7340 | Outline Drawing | Outline Drawing: SS557889 |
Packaged Length | Packaged Length: 82.00 IN | Weight | Weight: 2392.00 LB |
Packaged Width | Packaged Width: 68.00 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 63.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 61.53 | 25%: 87.40 | 50%: 134.78 | 75%: 189.75 | 100%: 249.55 | 115%: 285.20 | 125%: 310.50 |
% of Rated Load: Rated Output (KW) | 0%: 4.00 | 25%: 41.00 | 50%: 79.00 | 75%: 117.00 | 100%: 156.00 | 115%: 180.00 | 125%: 196.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.7 | 50%: 94.5 | 75%: 95.4 | 100%: 95.4 | 115%: 95.4 | 125%: 95.0 |
% of Rated Load: Power Factor (%) | 0%: 8.0 | 25%: 67.5 | 50%: 84.2 | 75%: 89.0 | 100%: 90.5 | 115%: 91.0 | 125%: 91.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,595 | 50%: 3,590 | 75%: 3,585 | 100%: 3,580 | 115%: 3,578 | 125%: 3,575 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 85.0 | 125%: 105.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 73.00 | 50%: 146.00 | 75%: 220.00 | 100%: 294.00 | 115%: 338.00 | 125%: 368.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 1,360.00 | Current (%): 626.0 | Torque (ft-lbs): 765.00 | Torque (%): 261.0 | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 200.00 |
Curvepoint: No Load | Current (Amps): 53.50 | Current (%): 25.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): 8.0 | Rated Output (Hp): 200.00 |
Curvepoint: Pull-Up | Current (Amps): 1,262.00 | Current (%): 585.0 | Torque (ft-lbs): 420.00 | Torque (%): 142.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 200.00 |
Curvepoint: Break-Down | Current (Amps): 1,100.00 | Current (%): 506.0 | Torque (ft-lbs): 1,100.00 | Torque (%): 374.0 | Speed (RPM): 3,460 | Rated Output (KW): | Power Factor (%): 65.0 | Rated Output (Hp): 200.00 |
Curvepoint: Locked-Rotor | Current (Amps): 1,700.00 | Current (%): 780.0 | Torque (ft-lbs): 730.00 | Torque (%): 248.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 29.0 | Rated Output (Hp): 200.00 |
Curvepoint: Full Load | Current (Amps): 217.00 | Current (%): 100.0 | Torque (ft-lbs): 293.00 | Torque (%): 100.0 | Speed (RPM): 3,580 | Rated Output (KW): | Power Factor (%): 90.5 | Rated Output (Hp): 200.00 |
Curvepoint: 1/3 | Current (Amps): 1,600.00 | Current (%): 737.0 | Torque (ft-lbs): 620.00 | Torque (%): 210.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 200.00 |
Efficiency
Information not available at the moment. Please check back later!