200,3600,TEFC,445TS,3/60/400 YD
200,3600,TEFC,445TS,3/60/400 YD
Part#: 445TSTFN14019
Catalog#: 445TSTFN14019
Weight: 2110 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 200 Hp |
Output KW | Output KW: 149 kW | Voltage | Voltage: 400 V |
Speed | Speed: 3572 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 445TS | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 253 A | Power Factor | Power Factor: 88.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6313 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6313 |
UL | UL: Listed | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Wye Start Delta Run |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .014 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TS |
Current | Current: 253 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 3572 rpm | Connection Drawing | Connection Drawing: A-EE7340 |
Outline Drawing | Outline Drawing: SS514023-2025 | Voltage | Voltage: 400 V |
Output KW | Output KW: 149 kW | Output HP | Output HP: 200 Hp |
Frame Size | Frame Size: 445 | Efficiency | Efficiency: 95 % |
Weight | Weight: 2110.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 69.00 | 25%: 94.30 | 50%: 141.45 | 75%: 195.50 | 100%: 253.00 | 115%: 289.80 | 125%: 316.25 |
% of Rated Load: Rated Output (KW) | 0%: 6.50 | 25%: 42.00 | 50%: 80.00 | 75%: 119.00 | 100%: 157.00 | 115%: 181.00 | 125%: 197.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 88.5 | 50%: 93.0 | 75%: 94.5 | 100%: 95.0 | 115%: 95.0 | 125%: 94.5 |
% of Rated Load: Power Factor (%) | 0%: 9.0 | 25%: 64.0 | 50%: 81.0 | 75%: 87.0 | 100%: 88.5 | 115%: 89.0 | 125%: 89.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,592 | 50%: 3,588 | 75%: 3,580 | 100%: 3,572 | 115%: 3,568 | 125%: 3,565 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 105.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 73.00 | 50%: 146.00 | 75%: 220.00 | 100%: 294.00 | 115%: 338.00 | 125%: 368.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 1,300.00 | Current (%): 591.0 | Torque (ft-lbs): 350.00 | Torque (%): 119.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 200.00 |
Curvepoint: Locked-Rotor | Current (Amps): 1,400.00 | Current (%): 636.0 | Torque (ft-lbs): 425.00 | Torque (%): 145.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 24.0 | Rated Output (Hp): 200.00 |
Curvepoint: 1/3 | Current (Amps): 1,350.00 | Current (%): 614.0 | Torque (ft-lbs): 350.00 | Torque (%): 119.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 200.00 |
Curvepoint: 2/3 | Current (Amps): 1,200.00 | Current (%): 545.0 | Torque (ft-lbs): 475.00 | Torque (%): 162.0 | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 200.00 |
Curvepoint: Break-Down | Current (Amps): 850.00 | Current (%): 386.0 | Torque (ft-lbs): 775.00 | Torque (%): 264.0 | Speed (RPM): 3,450 | Rated Output (KW): | Power Factor (%): 66.0 | Rated Output (Hp): 200.00 |
Curvepoint: No Load | Current (Amps): 60.00 | Current (%): 27.5 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): 9.0 | Rated Output (Hp): 200.00 |
Curvepoint: Full Load | Current (Amps): 222.00 | Current (%): 100.0 | Torque (ft-lbs): 294.00 | Torque (%): 100.0 | Speed (RPM): 3,572 | Rated Output (KW): | Power Factor (%): 88.5 | Rated Output (Hp): 200.00 |
Efficiency
Information not available at the moment. Please check back later!