150,3600,TEFC,445TSC,3/60/690
150,3600,TEFC,445TSC,3/60/690
Part#: 445TSTFN14512
Catalog#: 445TSTFN14512
Weight: 1910 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 150 Hp |
Output KW | Output KW: 112 kW | Voltage | Voltage: 690 V |
Speed | Speed: 3572 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 445TSC | Thermal Protection | Thermal Protection: Thermostat |
Efficiency | Efficiency: 94.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 111 A |
Power Factor | Power Factor: 88 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6313 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6313 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: No | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .023 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 150 Hp | Output KW | Output KW: 112 kW |
Frame Size | Frame Size: 445 | Frame Suffix | Frame Suffix: TSC |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 690 V |
Current | Current: 111 A | Efficiency | Efficiency: 94.5 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 3572 rpm |
Connection Drawing | Connection Drawing: A-EE7300T | Outline Drawing | Outline Drawing: B-SS514880-2025 |
Weight | Weight: 1910.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 31.33 | 25%: 41.33 | 50%: 62.00 | 75%: 85.33 | 100%: 111.33 | 115%: 126.67 | 125%: 137.33 |
% of Rated Load: Rated Output (KW) | 0%: 4.50 | 25%: 31.00 | 50%: 59.50 | 75%: 88.00 | 100%: 117.00 | 115%: 135.00 | 125%: 147.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.0 | 50%: 94.1 | 75%: 94.5 | 100%: 94.5 | 115%: 94.5 | 125%: 94.5 |
% of Rated Load: Power Factor (%) | 0%: 6.0 | 25%: 61.0 | 50%: 80.0 | 75%: 86.0 | 100%: 88.0 | 115%: 89.0 | 125%: 89.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,592 | 50%: 3,588 | 75%: 3,580 | 100%: 3,572 | 115%: 3,568 | 125%: 3,565 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 105.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 55.00 | 50%: 110.00 | 75%: 165.00 | 100%: 220.00 | 115%: 254.00 | 125%: 276.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 1,050.00 | Current (%): 628.0 | Torque (ft-lbs): 275.00 | Torque (%): 125.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 22.0 | Rated Output (Hp): 150.00 |
Curvepoint: Pull-Up | Current (Amps): 975.00 | Current (%): 584.0 | Torque (ft-lbs): 250.00 | Torque (%): 114.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: Break-Down | Current (Amps): 675.00 | Current (%): 404.0 | Torque (ft-lbs): 575.00 | Torque (%): 260.0 | Speed (RPM): 3,450 | Rated Output (KW): | Power Factor (%): 66.0 | Rated Output (Hp): 150.00 |
Curvepoint: No Load | Current (Amps): 50.50 | Current (%): 30.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): 6.0 | Rated Output (Hp): 150.00 |
Curvepoint: 2/3 | Current (Amps): 920.00 | Current (%): 551.0 | Torque (ft-lbs): 290.00 | Torque (%): 132.0 | Speed (RPM): 2,700 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: Full Load | Current (Amps): 167.00 | Current (%): 100.0 | Torque (ft-lbs): 220.00 | Torque (%): 100.0 | Speed (RPM): 3,575 | Rated Output (KW): | Power Factor (%): 88.0 | Rated Output (Hp): 150.00 |
Curvepoint: 1/3 | Current (Amps): 1,025.00 | Current (%): 614.0 | Torque (ft-lbs): 235.00 | Torque (%): 107.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Efficiency
Information not available at the moment. Please check back later!