150,1800,TEFC,445TS,3/60/460
150,1800,TEFC,445TS,3/60/460 - 445TSTFN7245
Part#: 445TSTFN7245
Catalog#: 445TSTFN7245
Weight: 2268 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 150,37.50 Hp |
Output KW | Output KW: 112 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1785,890 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 445TS | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 93 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 173,60 A |
Power Factor | Power Factor: 87 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: 1VT |
KVA Code | KVA Code: H | Drive End Bearing Size | Drive End Bearing Size: 313 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 313 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: No | CSA | CSA: Y |
IP Code | IP Code: 54 | Number of Speeds | Number of Speeds: 2 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4/8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0315 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 150 Hp | Output KW | Output KW: 112 kW |
Frame Size | Frame Size: 445 | Frame Suffix | Frame Suffix: TS |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 460 V |
Current | Current: 173 A | Efficiency | Efficiency: 93 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 1785 rpm |
Connection Drawing | Connection Drawing: A-EE7322 | Outline Drawing | Outline Drawing: B-SS514022-2025 |
Weight | Weight: 2268.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 55.00 | 25%: 70.00 | 50%: 100.00 | 75%: 135.00 | 100%: 173.00 | 115%: 200.00 | 125%: 215.00 |
% of Rated Load: Rated Output (KW) | 0%: 4.50 | 25%: 32.50 | 50%: 61.50 | 75%: 90.50 | 100%: 120.00 | 115%: 138.00 | 125%: 150.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 85.5 | 50%: 91.0 | 75%: 93.0 | 100%: 93.0 | 115%: 93.0 | 125%: 93.0 |
% of Rated Load: Power Factor (%) | 0%: 10.0 | 25%: 58.0 | 50%: 77.0 | 75%: 84.0 | 100%: 87.0 | 115%: 87.5 | 125%: 88.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,796 | 50%: 1,794 | 75%: 1,790 | 100%: 1,785 | 115%: 1,784 | 125%: 1,782 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 90.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 110.00 | 50%: 220.00 | 75%: 330.00 | 100%: 440.00 | 115%: 507.00 | 125%: 552.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 700.00 | Current (%): 405.0 | Torque (ft-lbs): 1,725.00 | Torque (%): 392.0 | Speed (RPM): 1,730 | Rated Output (KW): | Power Factor (%): 68.5 | Rated Output (Hp): 150.00 |
Curvepoint: Locked-Rotor | Current (Amps): 1,300.00 | Current (%): 751.0 | Torque (ft-lbs): 800.00 | Torque (%): 182.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 33.0 | Rated Output (Hp): 150.00 |
Efficiency
Information not available at the moment. Please check back later!