Explosion Proof Motor, 150 & 125 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 1800 RPM, 445TS Frame, EPFC

Hazardous Duty® Explosion Proof Motor, 150 & 125 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 1800 RPM, 445TS Frame, EPFC - 445TSTGN16531
Part#: 445TSTGN16531
Catalog#: U084A
Model#: 445TSTGN16531AA
Weight: 2200 lb
List Price: $30,138.00
Your Price: Login is Required
Key Features
- Meets NEMA Premium® efficiency
- 10:1 Variable torque, see Inverter Duty column for constant torque
- MAX GUARD® Class F insulation system
- Blue Chip® quality, 100% cast iron construction for rigidity and reduced vibration
- Internal and external epoxy paint
- 1.15 Service Factor on sinewave or 1.0 Service Factor on IGBT power
- Precision balanced to .08”/sec, Extended grease tubes
- Normally closed thermostats (must be connected to control circuit)
- Meets temperature code T3B, Shaft slinger, Nameplated 60/50 Hz, 190/380 Volts, at next lower HP
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 150 & 125 Hp |
| Output KW | Output KW: 112.0 & 93.0 kW | Voltage | Voltage: 460 & 380 V |
| Speed | Speed: 1785 & 1485 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 445TS | Thermal Protection | Thermal Protection: Thermostat |
| Efficiency | Efficiency: 95.8 & 95.8 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 172 & 170 A |
| Power Factor | Power Factor: 85 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6313 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6313 | Enclosure | Enclosure: Explosion Proof Fan cooled |
| UL | UL: UL Listed And CSA Certified | CSA | CSA: Y |
| CE | CE: N | IP Code | IP Code: 54 |
| Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIV 1 EXP PROOF CL I GR CD CL II GR FG T3B |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 4 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .0275 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: TS | Overall Length | Overall Length: 39.59 in |
| Frame Length | Frame Length: 20.25 in | Shaft Diameter | Shaft Diameter: 2 3/8 in |
| Shaft Extension | Shaft Extension: 5 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 Only |
| Inverter Load | Inverter Load: Constant 10:1 |
| Output HP | Output HP: 150 Hp | Output KW | Output KW: 112 kW |
| Frame Size | Frame Size: 445 | Frame Suffix | Frame Suffix: TS |
| Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 460 V | Current | Current: 172 A |
| Efficiency | Efficiency: 95.8 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1785 rpm | Connection Drawing | Connection Drawing: A-EE7300S |
| Outline Drawing | Outline Drawing: B-SS515918-2025 | Packaged Length | Packaged Length: 56.00 IN |
| Weight | Weight: 2200.00 LB | UPC | UPC: 722856024183 |
| Packaged Width | Packaged Width: 46.00 IN | HTC | HTC: 8501.53.4080 |
| Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 30.96 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 60.00 | 25%: 72.00 | 50%: 100.00 | 75%: 135.00 | 100%: 172.00 | 115%: 195.00 | 125%: 212.00 |
| % of Rated Load: Rated Output (KW) | 0%: 3.00 | 25%: 30.00 | 50%: 58.50 | 75%: 87.50 | 100%: 117.00 | 115%: 134.00 | 125%: 146.00 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.0 | 50%: 95.4 | 75%: 96.2 | 100%: 95.8 | 115%: 95.8 | 125%: 95.4 |
| % of Rated Load: Power Factor (%) | 0%: 4.5 | 25%: 53.0 | 50%: 74.0 | 75%: 82.0 | 100%: 85.0 | 115%: 86.0 | 125%: 86.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,796 | 50%: 1,792 | 75%: 1,790 | 100%: 1,785 | 115%: 1,782 | 125%: 1,780 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 45.0 | 50%: 40.0 | 75%: 0.0 | 100%: 65.0 | 115%: 90.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 110.00 | 50%: 220.00 | 75%: 330.00 | 100%: 441.00 | 115%: 508.00 | 125%: 553.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 1085.00 | Current (%): 631.0 | Torque (ft-lbs): 800.00 | Torque (%): 181.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 28.0 | Rated Output (Hp): 150.00 |
| Curvepoint: 1/3 | Current (Amps): 1000.00 | Current (%): 581.0 | Torque (ft-lbs): 725.00 | Torque (%): 164.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
| Curvepoint: Pull-Up | Current (Amps): 950.00 | Current (%): 552.0 | Torque (ft-lbs): 775.00 | Torque (%): 176.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
| Curvepoint: 2/3 | Current (Amps): 875.00 | Current (%): 509.0 | Torque (ft-lbs): 850.00 | Torque (%): 193.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
| Curvepoint: Break-Down | Current (Amps): 600.00 | Current (%): 349.0 | Torque (ft-lbs): 1150.00 | Torque (%): 261.0 | Speed (RPM): 1,725 | Rated Output (KW): | Power Factor (%): 64.0 | Rated Output (Hp): 150.00 |
| Curvepoint: Full Load | Current (Amps): 172.00 | Current (%): 100.0 | Torque (ft-lbs): 441.00 | Torque (%): 100.0 | Speed (RPM): 1,785 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
| Curvepoint: No Load | Current (Amps): 60.00 | Current (%): 35.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |