100KW,1200,DP,445TZ,3/60/480
100KW,1200,DP,445TZ,3/60/480
Part#: 445TTDS9479
Catalog#: 445TTDS9479
Weight: 1669 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 100 KW Hp |
Voltage | Voltage: 480 V | Speed | Speed: 1215 rpm |
Service Factor | Service Factor: 1.15 | Frame | Frame: 445TZ |
Enclosure | Enclosure: Drip Proof | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 93 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 142 A |
Power Factor | Power Factor: 84.5 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: NO DES CODE |
KVA Code | KVA Code: N | Drive End Bearing Size | Drive End Bearing Size: 318 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 316 | UL | UL: No |
CSA | CSA: Y | IP Code | IP Code: 12 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: SQ CAGE IND GEN | Starting Method | Starting Method: ACROSS THE LINE W/NEUTRAL |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .071 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TZ |
Current | Current: 142 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1215 rpm | Connection Drawing | Connection Drawing: A-EE7300A |
Outline Drawing | Outline Drawing: B-SS512535-2050 | Voltage | Voltage: 480 V |
Output HP | Output HP: 100 KW Hp | Frame Size | Frame Size: 445 |
Efficiency | Efficiency: 93 % | Weight | Weight: 1669.00 LB |
Country of Origin | Country of Origin: United States of America |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 840.00 | Current (%): 568.0 | Torque (ft-lbs): 1,020.00 | Torque (%): 164.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 39.5 | Rated Output (Hp): 100.00 |
Curvepoint: Break-Down | Current (Amps): 500.00 | Current (%): 338.0 | Torque (ft-lbs): 1,500.00 | Torque (%): 241.0 | Speed (RPM): 1,280 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Efficiency
Information not available at the moment. Please check back later!