150/125,1800/1500,TEFC,445TCV,3/60/50/460/380
150/125,1800/1500,TEFC,445TCV,3/60/50/460/380
Part#: 445TTFCD36526
Catalog#: 445TTFCD36526
Weight: 1935 lb
Your Price: Login is Required
Specifications
Shaft Diameter | Shaft Diameter: 3.375 in |
Connection Drawing | Connection Drawing: EE7300QA | Outline Drawing | Outline Drawing: TBD |
Packaged Length | Packaged Length: 85.00 IN | Weight | Weight: 1935.00 LB |
Packaged Width | Packaged Width: 68.00 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 62.00 IN |
Efficiency
Information not available at the moment. Please check back later!