150,1500,TEFC,445TCV,3/50/380-400
150,1500,TEFC,445TCV,3/50/380-400
Part#: 445TTFN16944
Catalog#: 445TTFN16944
Weight: 2452 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 150 Hp |
Output KW | Output KW: 112 kW | Voltage | Voltage: 380-400 V |
Speed | Speed: 1485 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 445TCV | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 95.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 50 Hz | Current | Current: 205.0-195.0 A |
Power Factor | Power Factor: 86.5 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6318 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6316 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .019 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 150 Hp | Output KW | Output KW: 112 kW |
Frame Size | Frame Size: 445 | Frame Suffix | Frame Suffix: TCV |
Frequency | Frequency: 50 Hz | Voltage | Voltage: 380-400 V |
Current | Current: 205.0-195.0 A | Efficiency | Efficiency: 95.5 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 1485 rpm |
Connection Drawing | Connection Drawing: A-EE7300V | Outline Drawing | Outline Drawing: B-SS516631-2025 |
Weight | Weight: 2452.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 75.00 | 25%: 86.00 | 50%: 120.00 | 75%: 160.00 | 100%: 205.00 | 115%: 235.00 | 125%: 255.00 |
% of Rated Load: Rated Output (KW) | 0%: 3.50 | 25%: 30.50 | 50%: 59.00 | 75%: 88.00 | 100%: 117.00 | 115%: 135.00 | 125%: 147.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.0 | 50%: 94.1 | 75%: 95.4 | 100%: 95.5 | 115%: 95.0 | 125%: 95.0 |
% of Rated Load: Power Factor (%) | 0%: 5.5 | 25%: 54.0 | 50%: 75.0 | 75%: 83.0 | 100%: 86.5 | 115%: 86.5 | 125%: 87.0 |
% of Rated Load: Speed (RPM) | 0%: 1,500 | 25%: 1,496 | 50%: 1,494 | 75%: 1,490 | 100%: 1,485 | 115%: 1,483 | 125%: 1,480 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 85.0 | 125%: 105.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 132.00 | 50%: 264.00 | 75%: 396.00 | 100%: 530.00 | 115%: 610.00 | 125%: 665.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 1,350.00 | Current (%): 659.0 | Torque (ft-lbs): 1,100.00 | Torque (%): 208.0 | Speed (RPM): 500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: Full Load | Current (Amps): 205.00 | Current (%): 100.0 | Torque (ft-lbs): 530.00 | Torque (%): 100.0 | Speed (RPM): 1,485 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: 2/3 | Current (Amps): 1,300.00 | Current (%): 634.0 | Torque (ft-lbs): 1,250.00 | Torque (%): 236.0 | Speed (RPM): 750 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: No Load | Current (Amps): 75.00 | Current (%): 37.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: Locked-Rotor | Current (Amps): 1,440.00 | Current (%): 702.0 | Torque (ft-lbs): 1,125.00 | Torque (%): 212.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: Break-Down | Current (Amps): 940.00 | Current (%): 459.0 | Torque (ft-lbs): 1,550.00 | Torque (%): 292.0 | Speed (RPM): 1,425 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: 1/3 | Current (Amps): 1,400.00 | Current (%): 683.0 | Torque (ft-lbs): 1,000.00 | Torque (%): 189.0 | Speed (RPM): 250 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Efficiency
Information not available at the moment. Please check back later!