Fire Pump Motor, 350 & 300 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 3600 RPM, 447TS Frame, DP

Fire Pump Motor, 350 & 300 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 3600 RPM, 447TS Frame, DP - 447TSTDCD4003
Part#: 447TSTDCD4003
Catalog#: U543
Model#: 447TSTDCD4003AA
Weight: 2046 lb
List Price: $33,010.00
Your Price: Login is Required
Key Features
- IP22, NEMA® EPACT Efficiency, Fire Pump motors are not recommended for use with variable frequency drives.
- NEMA® design B, code G or less
- Dual voltage motors have 12 leads, suitable for wye-delta or across the line start on either voltage, or part winding start on low voltage
- Single voltage motors have 12 leads and are suitable for wye-delta, across the line, or part winding start
- Class F Insulation, 50C Max Ambient, 1.15 service factor (except as noted)
- Red paint on 25 HP through 250 HP
- Ball bearings
- Will accept C-Face kits (except as noted), see accessories section for kits
- UL file EX5190, CSA file LR2025 and CE mark
- Will become build-up item when current stock is gone
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 350 & 300 Hp |
| Output KW | Output KW: 260.0 & 224.0 kW | Voltage | Voltage: 460 & 380 V |
| Speed | Speed: 3575 & 2975 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 447TS | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 95.5 & 95 % | Ambient Temperature | Ambient Temperature: 50 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 377 & 393 A |
| Power Factor | Power Factor: 91 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: F | Drive End Bearing Size | Drive End Bearing Size: 6314 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6314 | Enclosure | Enclosure: Drip Proof |
| UL | UL: Listed | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 23 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Part Wdg Start & Wye Start Delta Run |
| Poles | Poles: 2 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .01363 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: TS | Shaft Diameter | Shaft Diameter: 2.375 in |
| Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable |
| Output HP | Output HP: 350 Hp | Output KW | Output KW: 260 kW |
| Frame Size | Frame Size: 447 | Frame Suffix | Frame Suffix: TS |
| Synchronous RPM | Synchronous RPM: 3600 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 460 V | Current | Current: 377 A |
| Efficiency | Efficiency: 95.5 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 3575 rpm | Connection Drawing | Connection Drawing: EE7300BH |
| Outline Drawing | Outline Drawing: SS620756-200 | Packaged Length | Packaged Length: 56.00 IN |
| Weight | Weight: 2046.00 LB | UPC | UPC: 722856205018 |
| Packaged Width | Packaged Width: 46.00 IN | HTC | HTC: 8501.53.8040 |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 34.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 79.50 | 25%: 121.00 | 50%: 197.00 | 75%: 283.50 | 100%: 376.80 | 115%: 436.00 | 125%: 477.20 |
| % of Rated Load: Rated Output (KW) | 0%: 3.69 | 25%: 69.50 | 50%: 136.30 | 75%: 204.00 | 100%: 273.50 | 115%: 315.50 | 125%: 344.20 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.9 | 50%: 95.8 | 75%: 95.9 | 100%: 95.5 | 115%: 95.1 | 125%: 94.8 |
| % of Rated Load: Power Factor (%) | 0%: 5.8 | 25%: 72.0 | 50%: 86.8 | 75%: 90.2 | 100%: 91.0 | 115%: 90.8 | 125%: 90.5 |
| % of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,592 | 50%: 3,588 | 75%: 3,582 | 100%: 3,575 | 115%: 3,570 | 125%: 3,568 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 60.0 | 115%: 75.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 127.80 | 50%: 256.00 | 75%: 385.00 | 100%: 514.00 | 115%: 592.00 | 125%: 644.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 2180.00 | Current (%): 578.0 | Torque (ft-lbs): 790.00 | Torque (%): 155.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 31.0 | Rated Output (Hp): 350.00 |
| Curvepoint: 1/3 | Current (Amps): 1897.00 | Current (%): 500.0 | Torque (ft-lbs): 655.00 | Torque (%): 128.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 350.00 |
| Curvepoint: Pull-Up | Current (Amps): 1744.00 | Current (%): 460.0 | Torque (ft-lbs): 665.00 | Torque (%): 130.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 350.00 |
| Curvepoint: 2/3 | Current (Amps): 1580.00 | Current (%): 578.0 | Torque (ft-lbs): 824.00 | Torque (%): 160.0 | Speed (RPM): 2,400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 350.00 |
| Curvepoint: Break-Down | Current (Amps): 1290.00 | Current (%): 342.0 | Torque (ft-lbs): 1155.00 | Torque (%): 225.0 | Speed (RPM): 3,470 | Rated Output (KW): 0.00 | Power Factor (%): 66.0 | Rated Output (Hp): 350.00 |
| Curvepoint: Full Load | Current (Amps): 376.50 | Current (%): 100.0 | Torque (ft-lbs): 515.00 | Torque (%): 100.0 | Speed (RPM): 3,575 | Rated Output (KW): 0.00 | Power Factor (%): 91.0 | Rated Output (Hp): 350.00 |
| Curvepoint: No Load | Current (Amps): 79.50 | Current (%): 21.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.00 | Power Factor (%): 5.8 | Rated Output (Hp): 350.00 |
Efficiency
Information not available at the moment. Please check back later!