General Purpose Motor, 350 & 300 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 1800 RPM, 447TS Frame, DP

Globetrotter® General Purpose Motor, 350 & 300 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 1800 RPM, 447TS Frame, DP - 447TSTDCD6040
Part#: 447TSTDCD6040
Catalog#: GT00032
Model#: 447TSTDCD6040AA
Weight: 2510 lb
List Price: $33,468.00
Your Price: Login is Required
Key Features
- IP-22, cast iron frame, Meets or exceeds NEMA Premium® efficiencies, NEMA Premium models are in compliance with EISA2007
- Class F Insulation System, Inverter duty 10:1 variable torque, 1.15 service factor on Sine Wave Power 1.0 SF on Inverter Power
- F1/F2 capable, Dynamically balanced rotors, Steel conduit box
- Dual Frame Mounting
- Modifications and Kits are available
- 40°C Ambient 1.15SF Sine Wave Power and 1.0SF inverter power
- UL®* listed, UL certified for Canada and CE®* mark
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 350 & 300 Hp |
| Output KW | Output KW: 260.0 & 224.0 kW | Voltage | Voltage: 460 & 380 V |
| Speed | Speed: 1788 & 1488 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 447TS | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 95.8 & 95.7 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 395 & 409 A |
| Power Factor | Power Factor: 86.4 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6319 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6317 | Enclosure | Enclosure: Drip Proof |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 22 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Part Wdg Start & Wye Start Delta Run Or Inverter |
| Poles | Poles: 4 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .0118 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: TS | Shaft Diameter | Shaft Diameter: 2.375 in |
| Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable | Inverter Load | Inverter Load: Variable 10:1 |
| Output HP | Output HP: 350 Hp | Output KW | Output KW: 260 kW |
| Frame Size | Frame Size: 447 | Frame Suffix | Frame Suffix: TS |
| Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 460 V | Current | Current: 395 A |
| Efficiency | Efficiency: 95.8 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1788 rpm | Connection Drawing | Connection Drawing: EE7300BH |
| Outline Drawing | Outline Drawing: SS620756-200 | Packaged Length | Packaged Length: 56.00 IN |
| Weight | Weight: 2510.00 LB | UPC | UPC: 722856202505 |
| Packaged Width | Packaged Width: 46.00 IN | HTC | HTC: 8501.53.8040 |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 34.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 119.50 | 25%: 151.00 | 50%: 219.00 | 75%: 302.00 | 100%: 395.00 | 115%: 455.00 | 125%: 497.00 |
| % of Rated Load: Rated Output (KW) | 0%: 3.92 | 25%: 69.60 | 50%: 136.10 | 75%: 203.50 | 100%: 271.90 | 115%: 313.60 | 125%: 341.70 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.8 | 50%: 95.9 | 75%: 96.2 | 100%: 95.8 | 115%: 95.7 | 125%: 95.5 |
| % of Rated Load: Power Factor (%) | 0%: 4.1 | 25%: 57.8 | 50%: 77.9 | 75%: 84.5 | 100%: 86.4 | 115%: 86.5 | 125%: 86.3 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,797 | 50%: 1,795 | 75%: 1,792 | 100%: 1,788 | 115%: 1,786 | 125%: 1,785 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 60.0 | 115%: 80.0 | 125%: 100.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 255.70 | 50%: 512.00 | 75%: 770.00 | 100%: 1028.00 | 115%: 1183.50 | 125%: 1287.50 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 2470.00 | Current (%): 625.0 | Torque (ft-lbs): 2100.00 | Torque (%): 204.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 35.0 | Rated Output (Hp): 350.00 |
| Curvepoint: 1/3 | Current (Amps): 2200.00 | Current (%): 557.0 | Torque (ft-lbs): 1785.00 | Torque (%): 174.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 350.00 |
| Curvepoint: 2/3 | Current (Amps): 1920.00 | Current (%): 486.0 | Torque (ft-lbs): 2200.00 | Torque (%): 214.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 350.00 |
| Curvepoint: Pull-Up | Current (Amps): 1750.00 | Current (%): 443.0 | Torque (ft-lbs): 1400.00 | Torque (%): 136.0 | Speed (RPM): 1,400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 350.00 |
| Curvepoint: Break-Down | Current (Amps): 1560.00 | Current (%): 395.0 | Torque (ft-lbs): 3200.00 | Torque (%): 311.0 | Speed (RPM): 1,710 | Rated Output (KW): 0.00 | Power Factor (%): 69.0 | Rated Output (Hp): 350.00 |
| Curvepoint: Full Load | Current (Amps): 394.90 | Current (%): 100.0 | Torque (ft-lbs): 1028.00 | Torque (%): 100.0 | Speed (RPM): 1,790 | Rated Output (KW): 0.00 | Power Factor (%): 86.4 | Rated Output (Hp): 350.00 |
| Curvepoint: No Load | Current (Amps): 105.00 | Current (%): 27.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 14.0 | Rated Output (Hp): 350.00 |
Efficiency
Information not available at the moment. Please check back later!


