400,1800,DP,447TS,3/60/575
400,1800,DP,447TS,3/60/575
Part#: 447TSTDN14060
Catalog#: 447TSTDN14060
Weight: 2280 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 400 Hp |
Output KW | Output KW: 300 kW | Voltage | Voltage: 575 V |
Speed | Speed: 1782 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 447TS | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95.4 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 360 A | Power Factor | Power Factor: 87 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: F |
Drive End Bearing Size | Drive End Bearing Size: 6314 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6314 |
UL | UL: Listed | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 12 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Part Wdg Start & Wye Start Delta Run |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .012 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 400 Hp | Output KW | Output KW: 300 kW |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TS |
Current | Current: 360 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1782 rpm | Connection Drawing | Connection Drawing: EE7300BH |
Outline Drawing | Outline Drawing: SS514570-2438 | Voltage | Voltage: 575 V |
Frame Size | Frame Size: 447 | Efficiency | Efficiency: 95.4 % |
Weight | Weight: 2280.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 100.00 | 25%: 132.00 | 50%: 196.00 | 75%: 273.60 | 100%: 360.00 | 115%: 416.00 | 125%: 452.00 |
% of Rated Load: Rated Output (KW) | 0%: 5.00 | 25%: 79.50 | 50%: 158.00 | 75%: 235.00 | 100%: 314.00 | 115%: 360.00 | 125%: 392.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 94.1 | 50%: 95.4 | 75%: 95.4 | 100%: 95.4 | 115%: 95.4 | 125%: 95.0 |
% of Rated Load: Power Factor (%) | 0%: 3.5 | 25%: 60.0 | 50%: 79.0 | 75%: 85.0 | 100%: 87.0 | 115%: 87.0 | 125%: 86.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,792 | 75%: 1,785 | 100%: 1,782 | 115%: 1,780 | 125%: 1,775 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 90.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 292.00 | 50%: 586.00 | 75%: 882.00 | 100%: 1,178.00 | 115%: 1,358.00 | 125%: 1,478.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 1,450.00 | Current (%): 322.0 | Torque (ft-lbs): 2,550.00 | Torque (%): 216.0 | Speed (RPM): 1,725 | Rated Output (KW): | Power Factor (%): 65.0 | Rated Output (Hp): 400.00 |
Curvepoint: Pull-Up | Current (Amps): 2,400.00 | Current (%): 533.0 | Torque (ft-lbs): 1,700.00 | Torque (%): 144.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: 1/3 | Current (Amps): 2,550.00 | Current (%): 567.0 | Torque (ft-lbs): 1,700.00 | Torque (%): 144.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: No Load | Current (Amps): 125.00 | Current (%): 28.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: 2/3 | Current (Amps): 2,200.00 | Current (%): 489.0 | Torque (ft-lbs): 1,800.00 | Torque (%): 153.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: Full Load | Current (Amps): 450.00 | Current (%): 100.0 | Torque (ft-lbs): 1,178.00 | Torque (%): 100.0 | Speed (RPM): 1,782 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: Locked-Rotor | Current (Amps): 2,650.00 | Current (%): 589.0 | Torque (ft-lbs): 1,875.00 | Torque (%): 159.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 30.0 | Rated Output (Hp): 400.00 |
Efficiency
Information not available at the moment. Please check back later!