General Purpose Motor, 250 & 200 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 1200 RPM, 447T Frame, DP

Globetrotter® General Purpose Motor, 250 & 200 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 1200 RPM, 447T Frame, DP - 447TTDCD6086
Part#: 447TTDCD6086
Catalog#: GT00021
Model#: 447TTDCD6086AA
Weight: 2450 lb
List Price: $36,227.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiencies
- Inverter duty
- 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
- Class F insulation
- Standard assembly F1, reversible to F2 assembly
- Dual frame mounting holes
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 250 & 200 Hp |
| Output KW | Output KW: 187.0 & 149.0 kW | Voltage | Voltage: 460 & 380 V |
| Speed | Speed: 1188 & 989 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 447T | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 95.8 & 95.1 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 290 & 280 A |
| Power Factor | Power Factor: 85.5 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6319 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6317 | Enclosure | Enclosure: Drip Proof |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 22 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Part Wdg Start & Wye Start Delta Run Or Inverter |
| Poles | Poles: 6 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .02 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 3.375 in |
| Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable | Inverter Load | Inverter Load: Variable 10:1 |
| Output HP | Output HP: 250 Hp | Output KW | Output KW: 187 kW |
| Frame Size | Frame Size: 447 | Frame Suffix | Frame Suffix: T |
| Synchronous RPM | Synchronous RPM: 1200 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 460 V | Current | Current: 290 A |
| Efficiency | Efficiency: 95.8 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1188 rpm | Connection Drawing | Connection Drawing: EE7300BH |
| Outline Drawing | Outline Drawing: SS620758-200 | Packaged Length | Packaged Length: 56.00 IN |
| Weight | Weight: 2450.00 LB | UPC | UPC: 722856202260 |
| Packaged Width | Packaged Width: 46.00 IN | HTC | HTC: 8501.53.8040 |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 34.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 95.10 | 25%: 115.80 | 50%: 163.00 | 75%: 222.50 | 100%: 289.50 | 115%: 333.90 | 125%: 365.10 |
| % of Rated Load: Rated Output (KW) | 0%: 2.71 | 25%: 49.69 | 50%: 97.40 | 75%: 145.91 | 100%: 195.37 | 115%: 225.60 | 125%: 246.06 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.8 | 50%: 95.8 | 75%: 95.9 | 100%: 95.8 | 115%: 95.1 | 125%: 94.8 |
| % of Rated Load: Power Factor (%) | 0%: 4.0 | 25%: 57.0 | 50%: 77.0 | 75%: 83.5 | 100%: 85.5 | 115%: 85.5 | 125%: 85.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,197 | 50%: 1,195 | 75%: 1,192 | 100%: 1,188 | 115%: 1,186 | 125%: 1,185 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 90.0 | 125%: 110.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 274.00 | 50%: 550.00 | 75%: 826.50 | 100%: 1105.00 | 115%: 1273.00 | 125%: 1385.70 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 1810.00 | Current (%): 624.0 | Torque (ft-lbs): 2300.00 | Torque (%): 208.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 36.0 | Rated Output (Hp): 250.00 |
| Curvepoint: 1/3 | Current (Amps): 1580.00 | Current (%): 545.0 | Torque (ft-lbs): 1920.00 | Torque (%): 174.0 | Speed (RPM): 400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 250.00 |
| Curvepoint: Pull-Up | Current (Amps): 1450.00 | Current (%): 500.0 | Torque (ft-lbs): 1930.00 | Torque (%): 175.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 250.00 |
| Curvepoint: 2/3 | Current (Amps): 1300.00 | Current (%): 449.0 | Torque (ft-lbs): 2100.00 | Torque (%): 190.0 | Speed (RPM): 800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 250.00 |
| Curvepoint: Break-Down | Current (Amps): 890.00 | Current (%): 307.0 | Torque (ft-lbs): 2375.00 | Torque (%): 215.0 | Speed (RPM): 1,145 | Rated Output (KW): 0.00 | Power Factor (%): 64.0 | Rated Output (Hp): 250.00 |
| Curvepoint: Full Load | Current (Amps): 289.80 | Current (%): 100.0 | Torque (ft-lbs): 1105.00 | Torque (%): 100.0 | Speed (RPM): 1,188 | Rated Output (KW): 0.00 | Power Factor (%): 84.7 | Rated Output (Hp): 250.00 |
| Curvepoint: No Load | Current (Amps): 95.10 | Current (%): 33.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 3.6 | Rated Output (Hp): 250.00 |
Efficiency
Information not available at the moment. Please check back later!