250KW,1800,DP,447TCZ,3/60/480
250KW,1800,DP,447TCZ,3/60/480
Part#: 447TTDN4043
Catalog#: 447TTDN4043
Weight: 2322 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 250 KW Hp |
Voltage | Voltage: 480 V | Speed | Speed: 1814 rpm |
Service Factor | Service Factor: 1 | Frame | Frame: 447TCZ |
Enclosure | Enclosure: Drip Proof | Thermal Protection | Thermal Protection: Thermostat |
Efficiency | Efficiency: 95 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 357 A |
Power Factor | Power Factor: 84.5 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: IG |
KVA Code | KVA Code: N/A | Drive End Bearing Size | Drive End Bearing Size: 7318 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 314 | UL | UL: No |
CSA | CSA: N | CE | CE: N |
IP Code | IP Code: 22 | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: SQ CAGE IND GEN | Starting Method | Starting Method: ACROSS THE LINE W/NEUTRAL |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .013 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Single Angular Contact | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TCZ |
Current | Current: 357 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1814 rpm |
Connection Drawing | Connection Drawing: A-EE7300W | Outline Drawing | Outline Drawing: B-SS516702-2438 |
Voltage | Voltage: 480 V | Output HP | Output HP: 250 KW Hp |
Frame Size | Frame Size: 447 | Efficiency | Efficiency: 95 % |
Weight | Weight: 2322.00 LB | Country of Origin | Country of Origin: United States of America |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 1,700.00 | Current (%): 457.0 | Torque (ft-lbs): 2,900.00 | Torque (%): 285.0 | Speed (RPM): 1,875 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 250.00 |
Curvepoint: Locked-Rotor | Current (Amps): 2,450.00 | Current (%): 659.0 | Torque (ft-lbs): 1,775.00 | Torque (%): 174.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 28.0 | Rated Output (Hp): 250.00 |
Efficiency
Information not available at the moment. Please check back later!