449,TEBC,PARTIAL MOTOR,380/60 BLOWER
449,TEBC,PARTIAL MOTOR,380/60 BLOWER
Part#: 449PART8013
Catalog#: 449PART8013
Weight: 2144 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 400 Hp |
Output KW | Output KW: 300 kW | Voltage | Voltage: 460 V |
Frame | Frame: 447/449TCZ | Enclosure | Enclosure: TEBC |
Thermal Protection | Thermal Protection: No Protection | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: No Winding Group Reference Voltage Found. A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: NO DESIGN CODE | KVA Code | KVA Code: N/A |
Drive End Bearing Size | Drive End Bearing Size: NONE | Opp Drive End Bearing Size | Opp Drive End Bearing Size: NONE |
UL | UL: No | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Mounting | Mounting: Rigid Base | Motor Orientation | Motor Orientation: Horizontal |
Frame Material | Frame Material: Cast Iron | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 400 Hp | Output KW | Output KW: 300 kW |
Frame Suffix | Frame Suffix: TCZ | Current | Current: No Winding Group Reference Voltage Found. A |
Frequency | Frequency: 60 Hz | Connection Drawing | Connection Drawing: NONE |
Outline Drawing | Outline Drawing: NONE | Voltage | Voltage: 460 V |
Frame Size | Frame Size: 449 | Weight | Weight: 2144.00 LB |
Country of Origin | Country of Origin: United States of America |
Efficiency
Information not available at the moment. Please check back later!