500,1800,DPFV,449T,3/58/230/460/575
500,1800,DPFV,449T,3/58/230/460/575
Part#: 449THDN7044
Catalog#: 449THDN7044
Weight: 2957 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 250 Hp |
Output KW | Output KW: 186.5 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1725 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 449T | Enclosure | Enclosure: DPFV |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 95.8 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 28 Hz |
Current | Current: # A | Power Factor | Power Factor: 88 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: A | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 318 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 314 |
CSA | CSA: Y | CE | CE: N |
IP Code | IP Code: 12 | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0085 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: T |
Current | Current: # A | Frequency | Frequency: 28 Hz |
Speed | Speed: 1725 rpm | Connection Drawing | Connection Drawing: A-EE7300T |
Outline Drawing | Outline Drawing: B-SS517901-2938 | Voltage | Voltage: 460 V |
Output KW | Output KW: 186.5 kW | Output HP | Output HP: 250 Hp |
Frame Size | Frame Size: 449 | Efficiency | Efficiency: 95.8 % |
Weight | Weight: 2957.00 LB | Country of Origin | Country of Origin: United States of America |
Efficiency
Information not available at the moment. Please check back later!