185KW,900,TEBC,449TDVZ,3/60/460
185KW,900,TEBC,449TDVZ,3/60/460 - 449THFS18613
Part#: 449THFS18613
Catalog#: 449THFS18613
Weight: 3578 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 185 KW Hp |
Voltage | Voltage: 460 V | Speed | Speed: 888 rpm |
Service Factor | Service Factor: 1 | Frame | Frame: 447/449TDVZ |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 95 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 330 A | Power Factor | Power Factor: 75 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: INV | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6319 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 |
Enclosure | Enclosure: Totally Enclosed Blower cooled - Axial | UL | UL: Recognized |
CSA | CSA: Y | CE | CE: Y |
IP Code | IP Code: 55 | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .014 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 185 KW Hp | Frame Size | Frame Size: 449 |
Frame Suffix | Frame Suffix: TDVZ | Frequency | Frequency: 60 Hz |
Voltage | Voltage: 460 V | Current | Current: 330 A |
Efficiency | Efficiency: 95 % | Service Factor | Service Factor: 1 |
Speed | Speed: 888 rpm | Connection Drawing | Connection Drawing: EE7300FC |
Outline Drawing | Outline Drawing: SS554530-2875 | Packaged Length | Packaged Length: 68.00 IN |
Weight | Weight: 3578.00 LB | Packaged Width | Packaged Width: 46.00 IN |
Country of Origin | Country of Origin: United States of America |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 900.00 | Current (%): 273.0 | Torque (ft-lbs): 2,900.00 | Torque (%): 196.0 | Speed (RPM): 850 | Rated Output (KW): | Power Factor (%): 58.0 | Rated Output (Hp): 250.00 |
Curvepoint: Full Load | Current (Amps): 330.00 | Current (%): 100.0 | Torque (ft-lbs): 1,480.00 | Torque (%): 100.0 | Speed (RPM): 888 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 250.00 |
Curvepoint: 2/3 | Current (Amps): 1,450.00 | Current (%): 439.0 | Torque (ft-lbs): 1,750.00 | Torque (%): 118.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 250.00 |
Curvepoint: Pull-Up | Current (Amps): 1,600.00 | Current (%): 485.0 | Torque (ft-lbs): 1,550.00 | Torque (%): 105.0 | Speed (RPM): 450 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 250.00 |
Curvepoint: 1/3 | Current (Amps): 1,700.00 | Current (%): 515.0 | Torque (ft-lbs): 1,500.00 | Torque (%): 101.0 | Speed (RPM): 300 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 250.00 |
Curvepoint: No Load | Current (Amps): 148.00 | Current (%): 45.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 250.00 |
Curvepoint: Locked-Rotor | Current (Amps): 1,800.00 | Current (%): 545.0 | Torque (ft-lbs): 1,950.00 | Torque (%): 132.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 23.0 | Rated Output (Hp): 250.00 |
Efficiency
Information not available at the moment. Please check back later!