Severe Duty Motor, 400 HP, 3 Ph, 60 Hz, 460 V, 3600 RPM, 449TS Frame, TEFC

Severe Duty Motor, 400 HP, 3 Ph, 60 Hz, 460 V, 3600 RPM, 449TS Frame, TEFC
Part#: 449TSHFCD9000
Catalog#: W659
Model#: 449TSHFCD9000AA
Weight: 3230 lb
List Price: $68,780.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiencies
- Meets IEEE-841 standard for severe duty applications
- Hazardous Duty Division 2, Zone 2, Class I, Groups A,B,C,D, Temperature code T2B
- Inpro/Seal® VBX® bearing isolators on drive end shaft extension TENV and on both ends of TEFC
- IP56 protection
- MAX GUARD® Class H insulation system
- Constant torque for inverter duty
- Sintered bronze breather with brass drain & breather
- Bearing caps, Precision balanced to .08”/sec
- 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
Specifications
Phase | Phase: 3 | Output HP | Output HP: 400 Hp |
Output KW | Output KW: 300 kW | Voltage | Voltage: 460 V |
Speed | Speed: 3579 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 449TS | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95.8 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 327 A | Power Factor | Power Factor: 91.8 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6314 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6314 |
UL | UL: Listed | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 56 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIVISION 2 T2B |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0094 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Shaft Diameter | Shaft Diameter: 2.375 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE | Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TS |
Current | Current: 327 A | Synchronous RPM | Synchronous RPM: 3600 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3579 rpm |
Connection Drawing | Connection Drawing: EE7300U | Outline Drawing | Outline Drawing: SS620974 |
Voltage | Voltage: 460 V | Output KW | Output KW: 300 kW |
Output HP | Output HP: 400 Hp | Frame Size | Frame Size: 449 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 95.8 % |
Packaged Length | Packaged Length: 56.00 IN | Weight | Weight: 3230.00 LB |
UPC | UPC: 722856202116 | Packaged Width | Packaged Width: 46.00 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 34.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 94.50 | 25%: 141.00 | 50%: 226.50 | 75%: 323.00 | 100%: 427.00 | 115%: 491.00 | 125%: 535.50 |
% of Rated Load: Rated Output (KW) | 0%: 5.21 | 25%: 80.30 | 50%: 156.33 | 75%: 233.36 | 100%: 311.51 | 115%: 359.01 | 125%: 390.94 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 92.9 | 50%: 95.4 | 75%: 95.9 | 100%: 95.8 | 115%: 95.6 | 125%: 95.4 |
% of Rated Load: Power Factor (%) | 0%: 7.0 | 25%: 71.4 | 50%: 86.7 | 75%: 90.7 | 100%: 91.8 | 115%: 91.8 | 125%: 91.7 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,595 | 50%: 3,590 | 75%: 3,585 | 100%: 3,579 | 115%: 3,576 | 125%: 3,573 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 85.0 | 115%: 115.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 146.10 | 50%: 292.61 | 75%: 439.55 | 100%: 586.95 | 115%: 675.67 | 125%: 734.93 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 94.50 | Current (%): 22.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.00 | Power Factor (%): 7.0 | Rated Output (Hp): 400.00 |
Curvepoint: Full Load | Current (Amps): 426.60 | Current (%): 100.0 | Torque (ft-lbs): 586.00 | Torque (%): 100.0 | Speed (RPM): 3,579 | Rated Output (KW): 0.00 | Power Factor (%): 91.8 | Rated Output (Hp): 400.00 |
Curvepoint: Break-Down | Current (Amps): 1,720.00 | Current (%): 403.0 | Torque (ft-lbs): 1,540.00 | Torque (%): 263.0 | Speed (RPM): 3,472 | Rated Output (KW): 0.00 | Power Factor (%): 65.0 | Rated Output (Hp): 400.00 |
Curvepoint: 1/3 | Current (Amps): 2,700.00 | Current (%): 633.0 | Torque (ft-lbs): 980.00 | Torque (%): 167.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 400.00 |
Curvepoint: Locked-Rotor | Current (Amps): 3,100.00 | Current (%): 727.0 | Torque (ft-lbs): 1,190.00 | Torque (%): 203.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 32.0 | Rated Output (Hp): 400.00 |
Curvepoint: Pull-Up | Current (Amps): 2,500.00 | Current (%): 586.0 | Torque (ft-lbs): 950.00 | Torque (%): 162.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 400.00 |
Curvepoint: 2/3 | Current (Amps): 2,275.00 | Current (%): 533.0 | Torque (ft-lbs): 1,050.00 | Torque (%): 179.0 | Speed (RPM): 2,400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 400.00 |
Efficiency
Information not available at the moment. Please check back later!