Severe Duty Motor, 350 HP, 3 Ph, 60 Hz, 460 V, 449TS Frame, TEFC
Severe Duty Motor, 350 HP, 3 Ph, 60 Hz, 460 V, 449TS Frame, TEFC
Part#: 449TSHFCD9021
Catalog#: W634A-P
Weight: 2996 lb
List Price: $72,858.00
Your Price: Login is Required
Key Features
- Meets IEEE-841 standard for severe duty motor applications; Bearing current protection (BCP); Meets General Motors® GM® 7E-TA automotive duty specification and Meets IEEE45 USCG marine duty, API RPI4F for offshore platforms
- IP-56 cast iron, Meets or exceeds NEMA Premium® efficiencies, NEMA Premium models are in compliance with EISA2007; Actual test and vibration data supplied with each motor
- MAX GUARD® Class F Insulation System, Inverter duty 10:1 variable torque and 10:1 constant torque & 1.15 service factor on Sine Wave Power 1.0 SF on Inverter Power
- F1/F2 capable, Precision balanced to .08”/sec, Steel conduit box
- Inpro/Seal® VBX® bearing isolators on drive end shaft extension TENV and on both ends of TEFC
- Modifications and Kits are available
- 40°C Ambient 1.15SF Sine Wave Power and 1.0SF inverter power; NOTE: BCP (-P) models are not Hazardous Duty® motors certified for Division 2 locations
- Provisions to add stub shaft for an encoder (182-449T, TEFC only, Modifications and Kits are available
- UL® Recognized & CSA certified and CE® Mark
Specifications
Phase | Phase: 3 | Output HP | Output HP: 350 Hp |
Output KW | Output KW: 260 kW | Voltage | Voltage: 460 V |
Speed | Speed: 3580 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 449TS | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95.8 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 373 A | Power Factor | Power Factor: 91.8 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6314 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6314 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 56 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Selective Clockwise |
Resistance Main | Resistance Main: .00943 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Shaft Diameter | Shaft Diameter: 2.375 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE | Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TS |
Current | Current: 373 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 3580 rpm | Connection Drawing | Connection Drawing: EE7300U |
Outline Drawing | Outline Drawing: SS620974 | Voltage | Voltage: 460 V |
Output KW | Output KW: 260 kW | Output HP | Output HP: 350 Hp |
Frame Size | Frame Size: 449 | Efficiency | Efficiency: 95.8 % |
Packaged Length | Packaged Length: 60.00 IN | Weight | Weight: 2996.00 LB |
UPC | UPC: 722856191250 | Packaged Width | Packaged Width: 50.00 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 40.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 81.50 | 25%: 122.00 | 50%: 197.00 | 75%: 282.00 | 100%: 372.50 | 115%: 429.50 | 125%: 468.50 |
% of Rated Load: Rated Output (KW) | 0%: 3.90 | 25%: 70.00 | 50%: 136.00 | 75%: 204.00 | 100%: 272.00 | 115%: 313.00 | 125%: 341.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.8 | 50%: 95.9 | 75%: 96.0 | 100%: 95.8 | 115%: 95.5 | 125%: 95.5 |
% of Rated Load: Power Factor (%) | 0%: 6.1 | 25%: 72.0 | 50%: 87.4 | 75%: 90.7 | 100%: 91.8 | 115%: 91.8 | 125%: 91.7 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,595 | 50%: 3,590 | 75%: 3,585 | 100%: 3,580 | 115%: 3,576 | 125%: 3,574 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 110.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 128.00 | 50%: 256.00 | 75%: 384.00 | 100%: 514.00 | 115%: 591.00 | 125%: 643.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 81.50 | Current (%): 22.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.00 | Power Factor (%): 6.1 | Rated Output (Hp): 350.00 |
Curvepoint: Break-Down | Current (Amps): 1,474.00 | Current (%): 396.0 | Torque (ft-lbs): 1,319.00 | Torque (%): 257.0 | Speed (RPM): 3,470 | Rated Output (KW): 0.00 | Power Factor (%): 65.0 | Rated Output (Hp): 350.00 |
Curvepoint: Full Load | Current (Amps): 372.50 | Current (%): 100.0 | Torque (ft-lbs): 514.00 | Torque (%): 100.0 | Speed (RPM): 3,580 | Rated Output (KW): 0.00 | Power Factor (%): 91.8 | Rated Output (Hp): 350.00 |
Curvepoint: Locked-Rotor | Current (Amps): 2,700.00 | Current (%): 725.0 | Torque (ft-lbs): 1,010.00 | Torque (%): 196.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 31.0 | Rated Output (Hp): 350.00 |
Curvepoint: 2/3 | Current (Amps): 1,950.00 | Current (%): 523.0 | Torque (ft-lbs): 1,000.00 | Torque (%): 195.0 | Speed (RPM): 2,400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 350.00 |
Curvepoint: 1/3 | Current (Amps): 2,275.00 | Current (%): 611.0 | Torque (ft-lbs): 840.00 | Torque (%): 163.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 350.00 |
Curvepoint: Pull-Up | Current (Amps): 2,125.00 | Current (%): 570.0 | Torque (ft-lbs): 800.00 | Torque (%): 156.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 350.00 |
Efficiency
Information not available at the moment. Please check back later!