400,3000,DP,449TS,3/50/380
400,3000,DP,449TS,3/50/380
Part#: 449TSTDN14015
Catalog#: 449TSTDN14015
Weight: 2595 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 400 Hp |
Output KW | Output KW: 300 kW | Voltage | Voltage: 380 V |
Speed | Speed: 2972 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 449TS | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95.4 % |
Ambient Temperature | Ambient Temperature: 50 °C | Frequency | Frequency: 50 Hz |
Current | Current: 525 A | Power Factor | Power Factor: 89 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: B | KVA Code | KVA Code: F |
Drive End Bearing Size | Drive End Bearing Size: 314 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 314 |
UL | UL: Listed | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .008 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 400 Hp | Output KW | Output KW: 300 kW |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TS |
Current | Current: 525 A | Frequency | Frequency: 50 Hz |
Speed | Speed: 2972 rpm | Connection Drawing | Connection Drawing: EE7300V |
Outline Drawing | Outline Drawing: SS557236-2938 | Voltage | Voltage: 380 V |
Frame Size | Frame Size: 449 | Efficiency | Efficiency: 95.4 % |
Weight | Weight: 2595.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 138.00 | 25%: 185.00 | 50%: 285.00 | 75%: 400.00 | 100%: 525.00 | 115%: 605.00 | 125%: 660.00 |
% of Rated Load: Rated Output (KW) | 0%: 6.50 | 25%: 79.00 | 50%: 156.00 | 75%: 233.00 | 100%: 312.00 | 115%: 360.00 | 125%: 393.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 94.1 | 50%: 95.4 | 75%: 95.4 | 100%: 95.4 | 115%: 95.4 | 125%: 95.0 |
% of Rated Load: Power Factor (%) | 0%: 4.0 | 25%: 64.0 | 50%: 82.0 | 75%: 88.0 | 100%: 89.0 | 115%: 90.0 | 125%: 90.0 |
% of Rated Load: Speed (RPM) | 0%: 3,000 | 25%: 2,992 | 50%: 2,985 | 75%: 2,980 | 100%: 2,972 | 115%: 2,968 | 125%: 2,965 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 90.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 176.00 | 50%: 352.00 | 75%: 530.00 | 100%: 707.00 | 115%: 815.00 | 125%: 887.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 1,950.00 | Current (%): 372.0 | Torque (ft-lbs): 1,800.00 | Torque (%): 255.0 | Speed (RPM): 2,850 | Rated Output (KW): | Power Factor (%): 68.0 | Rated Output (Hp): 400.00 |
Curvepoint: Locked-Rotor | Current (Amps): 3,250.00 | Current (%): 620.0 | Torque (ft-lbs): 1,125.00 | Torque (%): 158.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 29.0 | Rated Output (Hp): 400.00 |
Curvepoint: Pull-Up | Current (Amps): 3,000.00 | Current (%): 572.0 | Torque (ft-lbs): 900.00 | Torque (%): 126.0 | Speed (RPM): 1,500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: 1/3 | Current (Amps): 3,200.00 | Current (%): 610.0 | Torque (ft-lbs): 900.00 | Torque (%): 126.0 | Speed (RPM): 1,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: No Load | Current (Amps): 138.00 | Current (%): 26.5 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,000 | Rated Output (KW): | Power Factor (%): 4.0 | Rated Output (Hp): 400.00 |
Curvepoint: Full Load | Current (Amps): 525.00 | Current (%): 100.0 | Torque (ft-lbs): 707.00 | Torque (%): 100.0 | Speed (RPM): 2,972 | Rated Output (KW): | Power Factor (%): 89.0 | Rated Output (Hp): 400.00 |
Curvepoint: 2/3 | Current (Amps): 2,700.00 | Current (%): 515.0 | Torque (ft-lbs): 1,250.00 | Torque (%): 175.0 | Speed (RPM): 2,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Efficiency
Information not available at the moment. Please check back later!