Severe Duty Motor, 400 HP, 3 Ph, 60 Hz, 460 V, 3600 RPM, 447/449TS Frame, TEFC
Blue Chip® XRI®-SD / Automotive Severe Duty Motor, 400 HP, 3 Ph, 60 Hz, 460 V, 3600 RPM, 447/449TS Frame, TEFC - 449TSTFCD6500
Part#: 449TSTFCD6500
Catalog#: E369A
Model#: 449TSTFCD6500AA
Weight: 2996 lb
List Price: $65,321.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- IP55 enclosure on cast iron frames
- Inverter Duty 10:1 Variable Torque and 2:1 Constant Torque
- Class F Insulation 40C Max Ambient, 1.0SF on Inveter Power and 1.15SF on Sine Wave Power
- Standard F1, reversible to F2 assembly. Dual frame mounting holes.
- C-face addition may result in non-NEMA "BA" dim. For new "BA" dim consult chart found in modification section
- Hazardous Duty Division 2, Zone 2, Class I, Groups A,B,C,D, Temperature code T2B
- UL® Recognized & CSA certified and CE® Mark
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 400 Hp |
| Output KW | Output KW: 300 kW | Voltage | Voltage: 460 V |
| Speed | Speed: 3579 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 447/449TS | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 95.8 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 427 A |
| Power Factor | Power Factor: 91.8 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: H | Design Code | Design Code: B |
| KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6314 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6314 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Listed | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 55 |
| Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIVISION 2 T2B |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 2 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .0094 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: TS | Shaft Diameter | Shaft Diameter: 2.375 in |
| Assembly/Box Mounting | Assembly/Box Mounting: F1 Only | Inverter Load | Inverter Load: Constant 2:1/Variable 10:1 |
| Output HP | Output HP: 400 Hp | Output KW | Output KW: 300 kW |
| Frame Size | Frame Size: 449 | Frame Suffix | Frame Suffix: TS |
| Synchronous RPM | Synchronous RPM: 3600 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 460 V | Current | Current: 427 A |
| Efficiency | Efficiency: 95.8 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 3579 rpm | Connection Drawing | Connection Drawing: EE7300U |
| Outline Drawing | Outline Drawing: SS620974 | Packaged Length | Packaged Length: 60.00 IN |
| Weight | Weight: 2996.00 LB | UPC | UPC: 722856202611 |
| Packaged Width | Packaged Width: 50.00 IN | HTC | HTC: 8501.53.8040 |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 40.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 94.50 | 25%: 141.00 | 50%: 226.50 | 75%: 323.00 | 100%: 427.00 | 115%: 491.00 | 125%: 535.50 |
| % of Rated Load: Rated Output (KW) | 0%: 5.21 | 25%: 80.30 | 50%: 156.33 | 75%: 233.36 | 100%: 311.51 | 115%: 359.01 | 125%: 390.94 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 92.9 | 50%: 95.4 | 75%: 95.9 | 100%: 95.8 | 115%: 95.6 | 125%: 95.4 |
| % of Rated Load: Power Factor (%) | 0%: 7.0 | 25%: 71.4 | 50%: 86.7 | 75%: 90.7 | 100%: 91.8 | 115%: 91.8 | 125%: 91.7 |
| % of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,595 | 50%: 3,590 | 75%: 3,585 | 100%: 3,579 | 115%: 3,576 | 125%: 3,573 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 85.0 | 115%: 115.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 146.10 | 50%: 292.61 | 75%: 439.55 | 100%: 586.95 | 115%: 675.67 | 125%: 734.93 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 3100.00 | Current (%): 727.0 | Torque (ft-lbs): 1190.00 | Torque (%): 203.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 32.0 | Rated Output (Hp): 400.00 |
| Curvepoint: 1/3 | Current (Amps): 2700.00 | Current (%): 633.0 | Torque (ft-lbs): 980.00 | Torque (%): 167.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 400.00 |
| Curvepoint: Pull-Up | Current (Amps): 2500.00 | Current (%): 586.0 | Torque (ft-lbs): 950.00 | Torque (%): 162.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 400.00 |
| Curvepoint: 2/3 | Current (Amps): 2275.00 | Current (%): 533.0 | Torque (ft-lbs): 1050.00 | Torque (%): 179.0 | Speed (RPM): 2,400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 400.00 |
| Curvepoint: Break-Down | Current (Amps): 1720.00 | Current (%): 403.0 | Torque (ft-lbs): 1540.00 | Torque (%): 263.0 | Speed (RPM): 3,472 | Rated Output (KW): 0.00 | Power Factor (%): 65.0 | Rated Output (Hp): 400.00 |
| Curvepoint: Full Load | Current (Amps): 426.60 | Current (%): 100.0 | Torque (ft-lbs): 586.00 | Torque (%): 100.0 | Speed (RPM): 3,579 | Rated Output (KW): 0.00 | Power Factor (%): 91.8 | Rated Output (Hp): 400.00 |
| Curvepoint: No Load | Current (Amps): 94.50 | Current (%): 22.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.00 | Power Factor (%): 7.0 | Rated Output (Hp): 400.00 |
Efficiency
Information not available at the moment. Please check back later!