Severe Duty Motor, 250 HP, 3 Ph, 60 Hz, 460 V, 3600 & 3600 RPM, 449TS Frame, TEFC

Severe Duty Motor, 250 HP, 3 Ph, 60 Hz, 460 V, 3600 & 3600 RPM, 449TS Frame, TEFC
Part#: 449TSTFCD6503
Catalog#: E699A
Model#: 449TSTFCD6503AB
Weight: 2458 lb
List Price: $46,372.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- 100% cast iron construction for rigidity and reduced vibration
- Meets IEEE45 USCG Marine Duty,Meets Ford EM1 Automotive Duty Specification
- MAX GUARD® Class H insulation system
- IP55 protection
- Constant Torque for inverter duty
- Sintered bronze breather with brass drain & breather
- Bearing caps, Precision balanced to .08”/sec
- 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
- Internal and external epoxy finish
Specifications
Phase | Phase: 3 | Output HP | Output HP: 250 Hp |
Output KW | Output KW: 187 kW | Voltage | Voltage: 460 V |
Speed | Speed: 3580 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 449TS | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95.8 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 266 A | Power Factor | Power Factor: 92 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6314 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6314 |
UL | UL: Listed | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIVISION 2 T2B |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0128 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Shaft Diameter | Shaft Diameter: 2.375 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE | Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TS |
Current | Current: 266 A | Synchronous RPM | Synchronous RPM: 3600 & 3600 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3580 rpm |
Connection Drawing | Connection Drawing: EE7300U | Outline Drawing | Outline Drawing: SS557672 |
Voltage | Voltage: 460 V | Output KW | Output KW: 187 kW |
Output HP | Output HP: 250 Hp | Frame Size | Frame Size: 449 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 95.8 % |
Packaged Length | Packaged Length: 56.00 IN | Weight | Weight: 2458.00 LB |
UPC | UPC: 722856192271 | Packaged Width | Packaged Width: 46.00 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 32.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 58.50 | 25%: 88.00 | 50%: 142.00 | 75%: 202.00 | 100%: 266.00 | 115%: 306.00 | 125%: 333.00 |
% of Rated Load: Rated Output (KW) | 0%: 3.00 | 25%: 51.00 | 50%: 98.00 | 75%: 146.00 | 100%: 195.00 | 115%: 224.00 | 125%: 244.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.0 | 50%: 95.5 | 75%: 95.9 | 100%: 95.8 | 115%: 95.5 | 125%: 95.5 |
% of Rated Load: Power Factor (%) | 0%: 7.0 | 25%: 72.0 | 50%: 87.5 | 75%: 91.5 | 100%: 92.0 | 115%: 92.0 | 125%: 92.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,595 | 50%: 3,590 | 75%: 3,585 | 100%: 3,580 | 115%: 3,576 | 125%: 3,574 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 105.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 91.00 | 50%: 183.00 | 75%: 275.00 | 100%: 367.00 | 115%: 422.00 | 125%: 459.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 1,640.00 | Current (%): 616.0 | Torque (ft-lbs): 600.00 | Torque (%): 163.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 250.00 |
Curvepoint: Pull-Up | Current (Amps): 1,520.00 | Current (%): 571.0 | Torque (ft-lbs): 590.00 | Torque (%): 161.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 250.00 |
Curvepoint: 2/3 | Current (Amps): 1,380.00 | Current (%): 518.0 | Torque (ft-lbs): 700.00 | Torque (%): 191.0 | Speed (RPM): 2,400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 250.00 |
Curvepoint: Full Load | Current (Amps): 266.00 | Current (%): 100.0 | Torque (ft-lbs): 367.00 | Torque (%): 100.0 | Speed (RPM): 3,580 | Rated Output (KW): 0.00 | Power Factor (%): 91.8 | Rated Output (Hp): 250.00 |
Curvepoint: No Load | Current (Amps): 58.50 | Current (%): 22.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.00 | Power Factor (%): 7.0 | Rated Output (Hp): 250.00 |
Curvepoint: Break-Down | Current (Amps): 1,100.00 | Current (%): 413.0 | Torque (ft-lbs): 956.00 | Torque (%): 260.0 | Speed (RPM): 3,470 | Rated Output (KW): 0.00 | Power Factor (%): 65.0 | Rated Output (Hp): 250.00 |
Curvepoint: Locked-Rotor | Current (Amps): 1,880.00 | Current (%): 706.0 | Torque (ft-lbs): 460.00 | Torque (%): 195.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 30.0 | Rated Output (Hp): 250.00 |
Efficiency
Information not available at the moment. Please check back later!