250,3000,TEFC,449TSC,3/50/380-400
250,3000,TEFC,449TSC,3/50/380-400 - 449TSTFS14510
Part#: 449TSTFS14510
Catalog#: 449TSTFS14510
Weight: 2640 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 250 Hp |
Output KW | Output KW: 187 kW | Voltage | Voltage: 380 V |
Speed | Speed: 2972 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 447/449TSC | Thermal Protection | Thermal Protection: Thermostat |
Efficiency | Efficiency: 95.4 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 50 Hz | Current | Current: 328 A |
Power Factor | Power Factor: 90 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: A |
KVA Code | KVA Code: H | Drive End Bearing Size | Drive End Bearing Size: 6213 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6213 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .009 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 250 Hp | Output KW | Output KW: 187 kW |
Frame Size | Frame Size: 449 | Frame Suffix | Frame Suffix: TSC |
Frequency | Frequency: 50 Hz | Voltage | Voltage: 380 V |
Current | Current: 328 A | Efficiency | Efficiency: 95.4 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 2972 rpm |
Connection Drawing | Connection Drawing: A-EE7300S | Outline Drawing | Outline Drawing: B-SS518514-2875 |
Weight | Weight: 2640.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 104.84 | 25%: 133.24 | 50%: 191.12 | 75%: 259.92 | 100%: 333.09 | 115%: 382.24 | 125%: 412.82 |
% of Rated Load: Rated Output (KW) | 0%: 7.00 | 25%: 51.00 | 50%: 98.00 | 75%: 146.00 | 100%: 195.00 | 115%: 224.00 | 125%: 244.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.7 | 50%: 95.0 | 75%: 95.4 | 100%: 95.4 | 115%: 95.4 | 125%: 95.4 |
% of Rated Load: Power Factor (%) | 0%: 5.0 | 25%: 58.0 | 50%: 78.0 | 75%: 85.0 | 100%: 88.0 | 115%: 89.0 | 125%: 89.0 |
% of Rated Load: Speed (RPM) | 0%: 3,000 | 25%: 2,995 | 50%: 2,990 | 75%: 2,982 | 100%: 2,978 | 115%: 2,975 | 125%: 2,970 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 105.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 110.00 | 50%: 220.00 | 75%: 330.00 | 100%: 441.00 | 115%: 508.00 | 125%: 552.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 2,200.00 | Current (%): 722.0 | Torque (ft-lbs): 700.00 | Torque (%): 158.0 | Speed (RPM): 1,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 250.00 |
Curvepoint: Break-Down | Current (Amps): 1,400.00 | Current (%): 460.0 | Torque (ft-lbs): 1,400.00 | Torque (%): 315.0 | Speed (RPM): 2,850 | Rated Output (KW): | Power Factor (%): 67.0 | Rated Output (Hp): 250.00 |
Curvepoint: 2/3 | Current (Amps): 1,950.00 | Current (%): 640.0 | Torque (ft-lbs): 850.00 | Torque (%): 192.0 | Speed (RPM): 2,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 250.00 |
Curvepoint: Pull-Up | Current (Amps): 2,100.00 | Current (%): 290.0 | Torque (ft-lbs): 700.00 | Torque (%): 158.0 | Speed (RPM): 1,500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 250.00 |
Curvepoint: Locked-Rotor | Current (Amps): 2,250.00 | Current (%): 738.0 | Torque (ft-lbs): 825.00 | Torque (%): 186.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 26.0 | Rated Output (Hp): 250.00 |
Curvepoint: Full Load | Current (Amps): 305.00 | Current (%): 100.0 | Torque (ft-lbs): 441.00 | Torque (%): 100.0 | Speed (RPM): 2,978 | Rated Output (KW): | Power Factor (%): 88.0 | Rated Output (Hp): 250.00 |
Curvepoint: No Load | Current (Amps): 96.00 | Current (%): 31.5 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,000 | Rated Output (KW): | Power Factor (%): 5.0 | Rated Output (Hp): 250.00 |
Efficiency
Information not available at the moment. Please check back later!