250,1000,TEFC,447/449TS,3/50/380
250,1000,TEFC,447/449TS,3/50/380
Part#: 449TSTFS16084
Catalog#: 449TSTFS16084
Weight: 3450 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 250 Hp |
Output KW | Output KW: 187 kW | Voltage | Voltage: 380 V |
Speed | Speed: 990 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 447/449TS | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 96.2 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 50 Hz |
Current | Current: 362 A | Power Factor | Power Factor: 81.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6319 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0094 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TS |
Current | Current: 362 A | Frequency | Frequency: 50 Hz |
Speed | Speed: 990 rpm | Connection Drawing | Connection Drawing: EE7300 |
Outline Drawing | Outline Drawing: SS558031-2875 | Voltage | Voltage: 380 V |
Output KW | Output KW: 187 kW | Output HP | Output HP: 250 Hp |
Frame Size | Frame Size: 449 | Efficiency | Efficiency: 96.2 % |
Weight | Weight: 3450.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 136.00 | 25%: 162.00 | 50%: 215.00 | 75%: 283.00 | 100%: 362.00 | 115%: 412.00 | 125%: 447.00 |
% of Rated Load: Rated Output (KW) | 0%: 2.60 | 25%: 49.50 | 50%: 97.00 | 75%: 145.00 | 100%: 194.00 | 115%: 224.00 | 125%: 244.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 94.1 | 50%: 95.8 | 75%: 96.2 | 100%: 96.2 | 115%: 95.8 | 125%: 95.4 |
% of Rated Load: Power Factor (%) | 0%: 2.5 | 25%: 46.5 | 50%: 68.5 | 75%: 78.0 | 100%: 81.5 | 115%: 82.5 | 125%: 83.0 |
% of Rated Load: Speed (RPM) | 0%: 1,000 | 25%: 998 | 50%: 995 | 75%: 993 | 100%: 990 | 115%: 988 | 125%: 987 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 90.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 326.00 | 50%: 660.00 | 75%: 992.00 | 100%: 1,326.00 | 115%: 1,527.00 | 125%: 1,663.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 2,250.00 | Current (%): 622.0 | Torque (ft-lbs): 2,175.00 | Torque (%): 164.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 26.0 | Rated Output (Hp): 250.00 |
Curvepoint: Pull-Up | Current (Amps): 2,150.00 | Current (%): 594.0 | Torque (ft-lbs): 1,950.00 | Torque (%): 147.0 | Speed (RPM): 500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 250.00 |
Curvepoint: Break-Down | Current (Amps): 1,250.00 | Current (%): 345.0 | Torque (ft-lbs): 3,275.00 | Torque (%): 247.0 | Speed (RPM): 945 | Rated Output (KW): | Power Factor (%): 60.5 | Rated Output (Hp): 250.00 |
Curvepoint: 1/3 | Current (Amps): 2,250.00 | Current (%): 622.0 | Torque (ft-lbs): 1,850.00 | Torque (%): 140.0 | Speed (RPM): 250 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 250.00 |
Curvepoint: Full Load | Current (Amps): 362.00 | Current (%): 100.0 | Torque (ft-lbs): 1,323.00 | Torque (%): 100.0 | Speed (RPM): 990 | Rated Output (KW): | Power Factor (%): 81.5 | Rated Output (Hp): 250.00 |
Curvepoint: 2/3 | Current (Amps): 2,000.00 | Current (%): 552.0 | Torque (ft-lbs): 2,275.00 | Torque (%): 172.0 | Speed (RPM): 750 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 250.00 |
Curvepoint: No Load | Current (Amps): 136.00 | Current (%): 38.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 100 | Rated Output (KW): | Power Factor (%): 2.5 | Rated Output (Hp): 250.00 |
Efficiency
Information not available at the moment. Please check back later!