230,3600,TEFC,449TS,3/60/460
230,3600,TEFC,449TS,3/60/460
Part#: 449TSTFS16813
Catalog#: 449TSTFS16813
Weight: 2545 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 230 Hp |
Output KW | Output KW: 172 kW | Voltage | Voltage: 460 V |
Speed | Speed: 3572 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 447/449TS | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95.8 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 250 A | Power Factor | Power Factor: 89 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6313 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6313 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0108 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 230 Hp | Output KW | Output KW: 172 kW |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TS |
Current | Current: 250 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 3572 rpm | Connection Drawing | Connection Drawing: A-EE7300U |
Outline Drawing | Outline Drawing: B-SS515689D-2875 | Voltage | Voltage: 460 V |
Frame Size | Frame Size: 449 | Efficiency | Efficiency: 95.8 % |
Weight | Weight: 2545.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 65.00 | 25%: 90.00 | 50%: 136.00 | 75%: 190.00 | 100%: 250.00 | 115%: 285.00 | 125%: 310.00 |
% of Rated Load: Rated Output (KW) | 0%: 5.00 | 25%: 46.00 | 50%: 90.00 | 75%: 134.00 | 100%: 179.00 | 115%: 206.00 | 125%: 224.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 92.4 | 50%: 95.0 | 75%: 95.8 | 100%: 95.8 | 115%: 95.8 | 125%: 95.4 |
% of Rated Load: Power Factor (%) | 0%: 5.5 | 25%: 66.0 | 50%: 83.0 | 75%: 88.0 | 100%: 89.0 | 115%: 89.5 | 125%: 89.5 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,595 | 50%: 3,586 | 75%: 3,580 | 100%: 3,572 | 115%: 3,568 | 125%: 3,565 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 105.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 84.00 | 50%: 169.00 | 75%: 255.00 | 100%: 338.00 | 115%: 390.00 | 125%: 425.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 1,700.00 | Current (%): 680.0 | Torque (ft-lbs): 575.00 | Torque (%): 170.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 26.0 | Rated Output (Hp): 230.00 |
Curvepoint: No Load | Current (Amps): 65.00 | Current (%): 26.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.00 | Power Factor (%): 5.5 | Rated Output (Hp): 230.00 |
Curvepoint: Break-Down | Current (Amps): 1,000.00 | Current (%): 400.0 | Torque (ft-lbs): 925.00 | Torque (%): 272.0 | Speed (RPM): 3,430 | Rated Output (KW): 0.00 | Power Factor (%): 66.0 | Rated Output (Hp): 230.00 |
Curvepoint: Pull-Up | Current (Amps): 1,550.00 | Current (%): 620.0 | Torque (ft-lbs): 500.00 | Torque (%): 148.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 230.00 |
Curvepoint: Full Load | Current (Amps): 250.00 | Current (%): 100.0 | Torque (ft-lbs): 338.00 | Torque (%): 100.0 | Speed (RPM): 3,572 | Rated Output (KW): 0.00 | Power Factor (%): 89.0 | Rated Output (Hp): 230.00 |
Curvepoint: 1/3 | Current (Amps): 1,650.00 | Current (%): 660.0 | Torque (ft-lbs): 500.00 | Torque (%): 148.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 230.00 |
Curvepoint: 2/3 | Current (Amps): 1,400.00 | Current (%): 560.0 | Torque (ft-lbs): 650.00 | Torque (%): 192.0 | Speed (RPM): 2,400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 230.00 |
Efficiency
Information not available at the moment. Please check back later!