350,3600,TEFC,447/449TS,3/60/460
350,3600,TEFC,447/449TS,3/60/460 - 449TSTFS16922
Part#: 449TSTFS16922
Catalog#: 449TSTFS16922
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 350 Hp |
Output KW | Output KW: 260 kW | Voltage | Voltage: 460 V |
Speed | Speed: 3572 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 447/449TS | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 95.8 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 380 A |
Power Factor | Power Factor: 89 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: H | Design Code | Design Code: B |
KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6313 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6313 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 56 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0072 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 350 Hp | Output KW | Output KW: 260 kW |
Frame Size | Frame Size: 449 | Frame Suffix | Frame Suffix: TS |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 460 V |
Current | Current: 380 A | Efficiency | Efficiency: 95.8 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 3572 rpm |
Connection Drawing | Connection Drawing: EE7300CT | Outline Drawing | Outline Drawing: SS553143-2875 |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 98.00 | 25%: 135.00 | 50%: 208.00 | 75%: 290.00 | 100%: 380.00 | 115%: 435.00 | 125%: 475.00 |
% of Rated Load: Rated Output (KW) | 0%: 7.50 | 25%: 70.00 | 50%: 137.00 | 75%: 204.00 | 100%: 272.00 | 115%: 312.00 | 125%: 340.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.0 | 50%: 95.4 | 75%: 95.8 | 100%: 95.8 | 115%: 95.8 | 125%: 95.4 |
% of Rated Load: Power Factor (%) | 0%: 5.5 | 25%: 65.0 | 50%: 82.0 | 75%: 87.5 | 100%: 89.0 | 115%: 89.5 | 125%: 89.5 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,592 | 50%: 3,585 | 75%: 3,580 | 100%: 3,572 | 115%: 3,568 | 125%: 3,565 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 110.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 128.00 | 50%: 256.00 | 75%: 385.00 | 100%: 515.00 | 115%: 593.00 | 125%: 645.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 380.00 | Current (%): 100.0 | Torque (ft-lbs): 515.00 | Torque (%): 100.0 | Speed (RPM): 3,572 | Rated Output (KW): | Power Factor (%): 89.0 | Rated Output (Hp): 350.00 |
Curvepoint: 2/3 | Current (Amps): 2,050.00 | Current (%): 537.0 | Torque (ft-lbs): 670.00 | Torque (%): 130.0 | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 350.00 |
Curvepoint: Locked-Rotor | Current (Amps): 2,550.00 | Current (%): 668.0 | Torque (ft-lbs): 775.00 | Torque (%): 150.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 25.0 | Rated Output (Hp): 350.00 |
Curvepoint: No Load | Current (Amps): 98.00 | Current (%): 25.5 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): 5.5 | Rated Output (Hp): 350.00 |
Curvepoint: Break-Down | Current (Amps): 1,700.00 | Current (%): 445.0 | Torque (ft-lbs): 1,375.00 | Torque (%): 265.0 | Speed (RPM): 3,425 | Rated Output (KW): | Power Factor (%): 66.0 | Rated Output (Hp): 350.00 |
Curvepoint: Pull-Up | Current (Amps): 2,295.00 | Current (%): 601.0 | Torque (ft-lbs): 575.00 | Torque (%): 112.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 350.00 |
Curvepoint: 1/3 | Current (Amps): 2,420.00 | Current (%): 634.0 | Torque (ft-lbs): 545.00 | Torque (%): 106.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 350.00 |
Efficiency
Information not available at the moment. Please check back later!