Explosion Proof Motor, 250 & 200 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 3600 & 3000 RPM, 447/449TS Frame, EPFC

Explosion Proof Motor, 250 & 200 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 3600 & 3000 RPM, 447/449TS Frame, EPFC
Part#: 449TSTGS14003
Catalog#: E595
Model#: 449TSTGS14003AA
Weight: 2852 lb
Your Price: Login is Required
Key Features
- Meets NEMA Premium® efficiencies, Bearing Current Protection (BCP), as noted
- 10:1 Variable torque, see Inverter Duty column for constant torque
- MAX GUARD® Class F insulation
- Blue Chip® quality, 100% cast iron construction for rigidity and reduced vibration
- Internal and external surfaces treated with epoxy paint
- 1.15 Service Factor on sinewave or 1.0 Service Factor on IBGT power
- Precision balanced to .08”/sec, Extended grease tubes
- Normally closed thermostats (must be connected to control circuit)
- Meets temperature code T3B, Shaft slinger, Nameplated 60/50 Hz, 190/380 Volts, at next lower HP, as noted
- Ball Bearings (except as noted), Ball Bearings (except as noted)
Specifications
Phase | Phase: 3 | Output HP | Output HP: 250 & 200 Hp |
Output KW | Output KW: 187.0 & 149.0 kW | Voltage | Voltage: 460 & 380 V |
Speed | Speed: 3575 & 2975 rpm | Service Factor | Service Factor: 1.0 & 1.0 |
Frame | Frame: 447/449TS | Enclosure | Enclosure: Explosion Proof Fan cooled |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 95.4 & 94.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 275 & 265 A | Power Factor | Power Factor: 90 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6313 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6313 |
UL | UL: UL Listed And CSA Certified | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: EXP PROOF CL I GR C&D CL II GR F&G T3B |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0106 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Overall Length | Overall Length: 48.19 in |
Frame Length | Frame Length: 28.75 in | Shaft Diameter | Shaft Diameter: 2.375 in |
Shaft Extension | Shaft Extension: 4.75 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Inverter Load | Inverter Load: CONSTANT 2:1 |
Output HP | Output HP: 250 Hp | Output KW | Output KW: 187 kW |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TS |
Current | Current: 275 A | Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3575 rpm |
Connection Drawing | Connection Drawing: A-EE7300S | Outline Drawing | Outline Drawing: B-SS515927-2875 |
Voltage | Voltage: 460 V | Frame Size | Frame Size: 449 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 95.4 % |
Packaged Length | Packaged Length: 56.00 IN | Weight | Weight: 2852.00 LB |
UPC | UPC: 722856024046 | Packaged Width | Packaged Width: 46.00 IN |
HTC | HTC: 8501.53.8040 | Country of Origin | Country of Origin: United States of America |
Packaged Height | Packaged Height: 28.60 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 70.00 | 25%: 99.00 | 50%: 150.00 | 75%: 210.00 | 100%: 275.00 | 115%: 312.00 | 125%: 340.00 |
% of Rated Load: Rated Output (KW) | 0%: 5.00 | 25%: 52.00 | 50%: 99.50 | 75%: 147.00 | 100%: 196.00 | 115%: 225.00 | 125%: 245.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 89.5 | 50%: 93.6 | 75%: 95.0 | 100%: 95.4 | 115%: 95.4 | 125%: 95.0 |
% of Rated Load: Power Factor (%) | 0%: 9.0 | 25%: 67.0 | 50%: 83.5 | 75%: 88.5 | 100%: 90.0 | 115%: 90.0 | 125%: 90.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,592 | 50%: 3,585 | 75%: 3,580 | 100%: 3,575 | 115%: 3,570 | 125%: 3,565 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 90.0 | 125%: 110.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 91.50 | 50%: 183.00 | 75%: 275.00 | 100%: 368.00 | 115%: 423.00 | 125%: 460.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 1,800.00 | Current (%): 655.0 | Torque (ft-lbs): 525.00 | Torque (%): 143.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 250.00 |
Curvepoint: Pull-Up | Current (Amps): 1,750.00 | Current (%): 636.0 | Torque (ft-lbs): 535.00 | Torque (%): 145.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 250.00 |
Curvepoint: No Load | Current (Amps): 70.00 | Current (%): 25.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): 9.0 | Rated Output (Hp): 250.00 |
Curvepoint: Locked-Rotor | Current (Amps): 1,825.00 | Current (%): 664.0 | Torque (ft-lbs): 640.00 | Torque (%): 174.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 26.0 | Rated Output (Hp): 250.00 |
Curvepoint: 2/3 | Current (Amps): 1,650.00 | Current (%): 600.0 | Torque (ft-lbs): 665.00 | Torque (%): 181.0 | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 250.00 |
Curvepoint: Full Load | Current (Amps): 275.00 | Current (%): 100.0 | Torque (ft-lbs): 368.00 | Torque (%): 100.0 | Speed (RPM): 3,575 | Rated Output (KW): | Power Factor (%): 90.0 | Rated Output (Hp): 250.00 |
Curvepoint: Break-Down | Current (Amps): 1,075.00 | Current (%): 393.0 | Torque (ft-lbs): 1,020.00 | Torque (%): 277.0 | Speed (RPM): 3,450 | Rated Output (KW): | Power Factor (%): 66.0 | Rated Output (Hp): 250.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: cancel |
Country: Canada | Complies with standards: cancel |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: cancel |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: cancel |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: cancel |
Country: Saudi Arabia | Complies with standards: cancel |
Country: South Korea | Complies with standards: check_circle |