General Purpose Motor, 250 & 200 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 1200 RPM, 447/449T Frame, TEFC
Globetrotter® General Purpose Motor, 250 & 200 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 1200 RPM, 447/449T Frame, TEFC - 449TTFCD6086
Part#: 449TTFCD6086
Catalog#: GT10138
Model#: 449TTFCD6086AA
List Price: $38,136.00
Your Price: Login is Required
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 250 & 200 Hp |
| Output KW | Output KW: 187.0 & 149.0 kW | Voltage | Voltage: 460 & 380 V |
| Speed | Speed: 1189 & 990 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 447/449T | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 95.8 & 95.4 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 285 & 277 A |
| Power Factor | Power Factor: 86 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: NU319 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6317 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Listed | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 55 |
| Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIVISION 2 T2B |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Part Wdg Start Or Inverter |
| Poles | Poles: 6 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .01504 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Roller |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable |
| Inverter Load | Inverter Load: Constant 2:1/Variable 10:1 |
| Output HP | Output HP: 250 Hp | Output KW | Output KW: 187 kW |
| Frame Size | Frame Size: 449 | Frame Suffix | Frame Suffix: T |
| Synchronous RPM | Synchronous RPM: 1200 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 460 V | Current | Current: 285 A |
| Efficiency | Efficiency: 95.8 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1189 rpm | Connection Drawing | Connection Drawing: EE7341C |
| Outline Drawing | Outline Drawing: SS557013 | UPC | UPC: 722856219367 |
| HTC | HTC: 8501.53.8040 | Country of Origin | Country of Origin: Mexico |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 86.00 | 25%: 109.00 | 50%: 158.00 | 75%: 218.00 | 100%: 285.00 | 115%: 329.00 | 125%: 359.00 |
| % of Rated Load: Rated Output (KW) | 0%: 2.97 | 25%: 50.00 | 50%: 97.50 | 75%: 146.00 | 100%: 195.00 | 115%: 225.00 | 125%: 245.00 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.4 | 50%: 95.6 | 75%: 95.8 | 100%: 95.8 | 115%: 95.3 | 125%: 95.0 |
| % of Rated Load: Power Factor (%) | 0%: 4.4 | 25%: 57.5 | 50%: 77.6 | 75%: 84.0 | 100%: 86.0 | 115%: 86.1 | 125%: 86.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,197 | 50%: 1,195 | 75%: 1,192 | 100%: 1,189 | 115%: 1,187 | 125%: 1,186 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 105.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 274.00 | 50%: 549.50 | 75%: 826.00 | 100%: 1104.00 | 115%: 1272.00 | 125%: 1384.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 1880.00 | Current (%): 659.0 | Torque (ft-lbs): 2110.00 | Torque (%): 191.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 31.0 | Rated Output (Hp): 250.00 |
| Curvepoint: 1/3 | Current (Amps): 1640.00 | Current (%): 575.0 | Torque (ft-lbs): 1750.00 | Torque (%): 158.0 | Speed (RPM): 400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 250.00 |
| Curvepoint: Pull-Up | Current (Amps): 1520.00 | Current (%): 533.0 | Torque (ft-lbs): 1700.00 | Torque (%): 154.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 250.00 |
| Curvepoint: 2/3 | Current (Amps): 1360.00 | Current (%): 477.0 | Torque (ft-lbs): 2000.00 | Torque (%): 181.0 | Speed (RPM): 800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 250.00 |
| Curvepoint: Break-Down | Current (Amps): 950.00 | Current (%): 333.0 | Torque (ft-lbs): 2448.00 | Torque (%): 222.0 | Speed (RPM): 1,152 | Rated Output (KW): 0.00 | Power Factor (%): 63.0 | Rated Output (Hp): 250.00 |
| Curvepoint: Full Load | Current (Amps): 285.00 | Current (%): 100.0 | Torque (ft-lbs): 1105.00 | Torque (%): 100.0 | Speed (RPM): 1,189 | Rated Output (KW): 0.00 | Power Factor (%): 86.0 | Rated Output (Hp): 250.00 |
| Curvepoint: No Load | Current (Amps): 86.30 | Current (%): 30.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 4.4 | Rated Output (Hp): 250.00 |
Efficiency
Information not available at the moment. Please check back later!