400,1800,TEFC,449T,3/60/480
400,1800,TEFC,449T,3/60/480
Part#: 449TTFS14535
Catalog#: 449TTFS14535
Weight: 3260 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 400 Hp |
Output KW | Output KW: 300 kW | Voltage | Voltage: 480 V |
Speed | Speed: 1785 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 447/449T | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 95.8 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 450 A |
Power Factor | Power Factor: 83.5 | Duty | Duty: 60 Minute |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6319 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0063 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 400 Hp | Output KW | Output KW: 300 kW |
Frame Size | Frame Size: 449 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 480 V |
Current | Current: 450 A | Efficiency | Efficiency: 95.8 % |
Service Factor | Service Factor: 1 | Speed | Speed: 1785 rpm |
Connection Drawing | Connection Drawing: A-EE7300X | Outline Drawing | Outline Drawing: B-SS515631-2875 |
Weight | Weight: 3260.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 162.92 | 25%: 194.54 | 50%: 264.50 | 75%: 351.71 | 100%: 449.46 | 115%: 0.00 | 125%: 672.75 |
% of Rated Load: Rated Output (KW) | 0%: 7.50 | 25%: 81.50 | 50%: 157.00 | 75%: 234.00 | 100%: 311.00 | 115%: 0.00 | 125%: 469.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.0 | 50%: 94.5 | 75%: 95.8 | 100%: 95.8 | 115%: 0.0 | 125%: 95.4 |
% of Rated Load: Power Factor (%) | 0%: 5.5 | 25%: 50.5 | 50%: 71.5 | 75%: 80.0 | 100%: 83.5 | 115%: 0.0 | 125%: 84.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,796 | 50%: 1,792 | 75%: 1,790 | 100%: 1,785 | 115%: 0 | 125%: 1,780 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 292.00 | 50%: 586.00 | 75%: 880.00 | 100%: 1,175.00 | 115%: 0.00 | 125%: 1,472.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 1,600.00 | Current (%): 341.0 | Torque (ft-lbs): 3,080.00 | Torque (%): 262.0 | Speed (RPM): 1,725 | Rated Output (KW): | Power Factor (%): 64.5 | Rated Output (Hp): 400.00 |
Curvepoint: No Load | Current (Amps): 170.00 | Current (%): 36.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: Locked-Rotor | Current (Amps): 2,900.00 | Current (%): 625.0 | Torque (ft-lbs): 2,400.00 | Torque (%): 204.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 31.0 | Rated Output (Hp): 400.00 |
Curvepoint: 2/3 | Current (Amps): 2,650.00 | Current (%): 565.0 | Torque (ft-lbs): 2,550.00 | Torque (%): 217.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: Pull-Up | Current (Amps): 2,800.00 | Current (%): 597.0 | Torque (ft-lbs): 2,250.00 | Torque (%): 191.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: 1/3 | Current (Amps): 2,900.00 | Current (%): 618.0 | Torque (ft-lbs): 2,200.00 | Torque (%): 187.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: Full Load | Current (Amps): 469.00 | Current (%): 100.0 | Torque (ft-lbs): 1,175.00 | Torque (%): 100.0 | Speed (RPM): 1,785 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Efficiency
Information not available at the moment. Please check back later!