400,1800,TEFC,449TCZ,3/60/690
400,1800,TEFC,449TCZ,3/60/690
Part#: 449TTFS14542
Catalog#: 449TTFS14542
Weight: 3442 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 400 Hp |
Output KW | Output KW: 300 kW | Voltage | Voltage: 690 V |
Speed | Speed: 1786 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 447/449TCZ | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95.8 % |
Ambient Temperature | Ambient Temperature: 50 °C | Frequency | Frequency: 60 Hz |
Current | Current: 296 A | Power Factor | Power Factor: 86 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6319 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 |
UL | UL: No | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 56 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0135 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TCZ |
Current | Current: 296 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1786 rpm | Connection Drawing | Connection Drawing: A-EE7300V |
Outline Drawing | Outline Drawing: B-SS556187-2875 | Voltage | Voltage: 690 V |
Output KW | Output KW: 300 kW | Output HP | Output HP: 400 Hp |
Frame Size | Frame Size: 449 | Efficiency | Efficiency: 95.8 % |
Weight | Weight: 3442.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 60.87 | 25%: 95.65 | 50%: 154.78 | 75%: 221.74 | 100%: 295.65 | 115%: 343.48 | 125%: 378.26 |
% of Rated Load: Rated Output (KW) | 0%: 7.75 | 25%: 79.80 | 50%: 156.00 | 75%: 233.00 | 100%: 313.00 | 115%: 360.00 | 125%: 393.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.0 | 50%: 95.0 | 75%: 95.4 | 100%: 95.4 | 115%: 95.4 | 125%: 95.0 |
% of Rated Load: Power Factor (%) | 0%: 6.0 | 25%: 71.0 | 50%: 84.0 | 75%: 88.0 | 100%: 88.0 | 115%: 88.0 | 125%: 87.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,790 | 75%: 1,786 | 100%: 1,780 | 115%: 1,778 | 125%: 1,775 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 105.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 293.00 | 50%: 587.00 | 75%: 882.00 | 100%: 1,180.00 | 115%: 1,360.00 | 125%: 1,480.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 1,625.00 | Current (%): | Torque (ft-lbs): 1,625.00 | Torque (%): 135.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 28.0 | Rated Output (Hp): 400.00 |
Curvepoint: No Load | Current (Amps): 70.00 | Current (%): | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 6.0 | Rated Output (Hp): 400.00 |
Curvepoint: Pull-Up | Current (Amps): 1,500.00 | Current (%): | Torque (ft-lbs): 1,450.00 | Torque (%): | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: Break-Down | Current (Amps): 925.00 | Current (%): | Torque (ft-lbs): 2,100.00 | Torque (%): 175.0 | Speed (RPM): 1,710 | Rated Output (KW): | Power Factor (%): 64.0 | Rated Output (Hp): 400.00 |
Curvepoint: 2/3 | Current (Amps): 1,350.00 | Current (%): | Torque (ft-lbs): 1,550.00 | Torque (%): | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: 1/3 | Current (Amps): 1,575.00 | Current (%): | Torque (ft-lbs): 1,450.00 | Torque (%): | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: Full Load | Current (Amps): 340.00 | Current (%): 100.0 | Torque (ft-lbs): 1,180.00 | Torque (%): 100.0 | Speed (RPM): 1,780 | Rated Output (KW): | Power Factor (%): 88.0 | Rated Output (Hp): 400.00 |
Efficiency
Information not available at the moment. Please check back later!